(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
J1080 |
J1080-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Cosmetic Case) | Interior | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 674.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | - | - | - | - | 1 Roll | ||
฿ 19,487.22 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
36 Pieces Per Package |
3 Day(s) | 4904140770808 | 1 | - | 36 | 1 Box (36 Rolls) |
Double-sided tape made of polyolefin foam and acrylic-based adhesive.
[Features]
· Excellent flexibility and firmly adheres even to a rough surface.
· Exhibits excellent adhesiveness in low temperatures, also suitable for work in winter.
[Applications]
· For temporary fixing of plasterboard, plywood, and concrete.
· For adhesion to coated steel plate.
Part Number |
---|
J1080 |
J1080-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Individual Packaging (Cosmetic Case) | Interior | Exterior | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 674.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | - | - | - | - | 1 Roll | ||
฿ 19,487.22 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
36 Pieces Per Package |
3 Day(s) | 4904140770808 | 1 | - | 36 | 1 Box (36 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?