(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
G0210 |
G0220 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 241.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 89 | 1 Roll | ||
฿ 1,098.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Pack(s) |
5 Pieces Per Package |
10 Day(s) | 434 | 1 Box (5 Rolls) |
Building material board/panel temporary fixing tape.
[Features]
·Does not use VOCs designated by the Ministry of Health, Labor and Welfare.
·A flexible special polyolefin foam is used as the base material.
·The adhesive has excellent adhesion to rough surfaces.
·Excellent initial adhesion and low-temperature adhesion.
[Applications]
·Ideal for temporary fixing of various building material boards and panels such as kitchen panels. Ideal for temporary fixing of housing interior materials.
·Ideal for temporary fixing of gypsum board, calcium silicate board, plywood, lumber, veneer, etc.
Part Number |
---|
G0210 |
G0220 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 241.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | - | 10 Day(s) | 89 | 1 Roll | ||
฿ 1,098.00 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Pack(s) |
5 Pieces Per Package |
10 Day(s) | 434 | 1 Box (5 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?