(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Joint Tape AH-9012

Hyper Joint Tape AH-9012

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 838.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1260
J1260-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Adhesive Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 838.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - - - - - 1 Roll

฿ 39,580.28

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) 4904140772604 Acrylic 1 15 60 1 Box (60 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    Gray
  • Mass(g)
    220
  • Material
    Acrylic Foam, Acrylic Adhesive

Product Description

Heavy-duty double-sided tape compliant with JIS Z 1541 (High potential pressure sensitive adhesive double coated tape) type 1-1.
[Features]
· Excellent flexibility, and conforms to the distortion or shape change of adherends.
· Excellent durability and heat resistance, and can be used outdoors.
[Applications]
· For fixing various building materials and housing parts.
· For gluing or fixing car exterior components.

Part Number
J1260
J1260-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Adhesive Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 838.00

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) - 10 Day(s) - - - - - 1 Roll

฿ 39,580.28

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) 4904140772604 Acrylic 1 15 60 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1