(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Removable Double-Sided Tape for Heavy-Duty Fixing Thick

Removable Double-Sided Tape for Heavy-Duty Fixing Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T3960

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1.35
  • Color Details
    White
  • Mass(g)
    42
  • Features
    Double-sided tape that holds strongly and peels off cleanly.
  • Application
    Fixing hooks, indoor plates, wall mounted accessories, etc.
  • Material (base)
    Polyolefin based foam, Polyester film
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
T3960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 289.56

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1.35
  • Color Details
    White
  • Mass(g)
    42
  • Features
    Double-sided tape that holds strongly and peels off cleanly.
  • Application
    Fixing hooks, indoor plates, wall mounted accessories, etc.
  • Material (base)
    Polyolefin based foam, Polyester film
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

Double-sided tape that holds strongly and peels off cleanly. Used for fixing hooks, indoor plates, wall mounted accessories, etc.

Specifications of T3960

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    1.35
  • Color Details
    White
  • Mass(g)
    42
  • Features
    Double-sided tape that holds strongly and peels off cleanly.
  • Application
    Fixing hooks, indoor plates, wall mounted accessories, etc.
  • Material (base)
    Polyolefin based foam, Polyester film
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
T3960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 289.56

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1