(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multiuse Double-Sided Tape No.512

Multiuse Double-Sided Tape No.512

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 158.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1180
J1180-PACK
J1190
J1190-PACK
J1200
J1200-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Film Packaging, with Header) Interior Exterior Amount Of Content

฿ 158.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 10 - 63 - - - 1 Roll

฿ 26,083.32

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 10 4904140771805 63 1 10 180 1 Box (180 Rolls)

฿ 244.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 15 - 94 - - - 1 Roll

฿ 26,010.76

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 15 4904140771904 94 1 10 120 1 Box (120 Rolls)

฿ 327.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 20 - 122 - - - 1 Roll

฿ 26,028.90

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 20 4904140772000 122 1 5 90 1 Box (90 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    20
  • Thickness(mm)
    0.15
  • Color Details
    White
  • Material (base)
    Non‐Woven Fabric
  • Adhesive
    Acrylic

Product Description

[Features]
· Low VOC double-sided tape meeting the indoor concentration standard value specified by the Ministry of Health, Labour and Welfare of Japan.
· Contains no organic solvents (toluene, xylene).
[Applications]
· For bonding or temporary bonding of various paper and wood construction materials.
· For pasting photographs or clippings.
· For pasting up posters and wallpapers.

Part Number
J1180
J1180-PACK
J1190
J1190-PACK
J1200
J1200-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Film Packaging, with Header) Interior Exterior Amount Of Content

฿ 158.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 10 - 63 - - - 1 Roll

฿ 26,083.32

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 10 4904140771805 63 1 10 180 1 Box (180 Rolls)

฿ 244.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 10 Day(s) 15 - 94 - - - 1 Roll

฿ 26,010.76

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 15 4904140771904 94 1 10 120 1 Box (120 Rolls)

฿ 327.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 20 - 122 - - - 1 Roll

฿ 26,028.90

ADHESIVE CLOTH TAPES 10 Piece(s) 3 Day(s) 20 4904140772000 122 1 5 90 1 Box (90 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1