(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Double-sided Tape No.539R

Transparent Double-sided Tape No.539R

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J0810
J0810-PACK
J0820
J0820-PACK
J0830
J0830-PACK
J0840
J0840-PACK
J0850
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 110.04

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 10 - 45 - - - 1 Roll

฿ 14,545.59

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 10 4904140768102 45 1 30 180 1 Box (180 Rolls)

฿ 177.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 15 - 65 - - - 1 Roll

฿ 14,545.59

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) - 15 4904140768201 65 1 20 120 1 Box (120 Rolls)

฿ 238.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 20 - 85 - - - 1 Roll

฿ 16,668.10

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) - 20 4904140768300 85 1 15 90 1 Box (90 Rolls)

฿ 356.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 30 - 125 - - - 1 Roll

฿ 14,727.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - 30 4904140768409 125 1 10 60 1 Box (60 Rolls)

฿ 537.68

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 10 50 - 215 - - - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    20
  • Thickness(mm)
    0.1
  • Color Details
    Clear
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic

Product Description

Double-sided tape made of polypropylene base material.
[Features]
· Transparent type that can be peeled off without tearing and finished beautifully.
· A thin type that barely leaves adhesive removal marks.
[Applications]
· For bonding heat insulation films and clear films.
· For show window decoration.
· For adhesion in design applications.

Part Number
J0810
J0810-PACK
J0820
J0820-PACK
J0830
J0830-PACK
J0840
J0840-PACK
J0850
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width
(mm)
JAN Code Mass
(g)
Individual Packaging (Pillow Packaging) Interior (decorative box) Exterior Amount Of Content

฿ 110.04

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) - 5 Day(s) - 10 - 45 - - - 1 Roll

฿ 14,545.59

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

6 Day(s) - 10 4904140768102 45 1 30 180 1 Box (180 Rolls)

฿ 177.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 15 - 65 - - - 1 Roll

฿ 14,545.59

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

6 Day(s) - 15 4904140768201 65 1 20 120 1 Box (120 Rolls)

฿ 238.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 20 - 85 - - - 1 Roll

฿ 16,668.10

ADHESIVE CLOTH TAPES 10 Piece(s) - 3 Day(s) - 20 4904140768300 85 1 15 90 1 Box (90 Rolls)

฿ 356.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - 30 - 125 - - - 1 Roll

฿ 14,727.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - 30 4904140768409 125 1 10 60 1 Box (60 Rolls)

฿ 537.68

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - Same day 10 50 - 215 - - - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1