Cushion Curing Tape

Brand :
NITOMS

Caution

    Product Description

    Can be easily attached with the all-surface adhesion processing. Embossed for great cutting, and easily cuts and pastes complex internal and external corners. With cushioning material, it can be cured easily during construction and delivery.

    Features

    ●Through full-surface adhesive processing, you can fix easily.
    ●Has good hand cutability with embossing process, and it just cuts and pastes works on the complex convex and concave can be simply done by cutting and pasting.

    Specification

    ●Color:White
    ●Thickness(mm):2
    ●Viscosity: 1.2N/10mm

    Materials

    ●Base Material: Polyethylene
    ●Adhesive: Acrylics
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cushion Curing Tape | NITOMS | MISUMI Thailand