Craft Paper Backed Tape, Crafting Adhesive Tape No.712 (Pillow) (Shrink)

Brand :
NITOMS
Caution
Product Description
An easy-to-use craft paper backed tape ideal for packing applications. This adhesive tape is hand-cuttable and highly reliable with a tensile strength of up to 62N/10mm.
[Application]
·Wrapping cardboard boxes
· Courier and parcel packaging
·Reinforcing corners of paper boxes, etc.
Features
●A packing tape that can be used easily.Specification
●Color:Cardboard Box●Thickness(mm):0.15
●Viscosity: 3.08N/10mm
●Tensile Strength: 155N/25mm
Materials
●Base Material: Craft Paper●Adhesive: Rubber