(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Performance Transparent Packing Tape

High Performance Transparent Packing Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J6190

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.06
  • Color Details
    Clear
  • JAN Code
    4904140801403
  • Mass(g)
    165
  • Features
    Can be cut by hand, making a specialized cutter unnecessary. Tape is easily pulled out and does not make much noise when packing. Features resistance to vertical tearing and workability.
  • Material (base)
    Polypropylene
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
J6190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181.63

CLOTH TAPES 24 Piece(s) 8 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.06
  • Color Details
    Clear
  • JAN Code
    4904140801403
  • Mass(g)
    165
  • Features
    Can be cut by hand, making a specialized cutter unnecessary. Tape is easily pulled out and does not make much noise when packing. Features resistance to vertical tearing and workability.
  • Material (base)
    Polypropylene
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Can be torn off by hand, making a dedicated cutter unnecessary. Tape easily peels off and makes little noise when packing. Difficult to tear vertically and shows excellent workability.

Specifications of J6190

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.06
  • Color Details
    Clear
  • JAN Code
    4904140801403
  • Mass(g)
    165
  • Features
    Can be cut by hand, making a specialized cutter unnecessary. Tape is easily pulled out and does not make much noise when packing. Features resistance to vertical tearing and workability.
  • Material (base)
    Polypropylene
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
J6190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 181.63

CLOTH TAPES 24 Piece(s) 8 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1