Luminescent lunar sheet

Brand :
NAKAGAWA

Caution

    Product Description

    Luminescent Lunar Sheet
    [Features]
    Optimum for line tape since it is in line tape form.
    Since it absorbs light and emit light in the dark, evacuation guidance at power outage can be performed safely.
    Visible even after 2 hours in the light absorbing state.
    [Application]
    Evacuation guidance sign at power outage.
    [Specification]
    Color: Light Yellow Green, Thickness(μm): 200
    SPQ(roll): 18
    Viscosity: 6N/25mm
    Tensile Strength: 58N/15mm
    [Materials]
    Base Material: Polyester Resin
    Adhesive: Acrylics

    Features

    ●Optimum for line tape since it is in line tape form.
    ●Since it absorbs light and emit light in the dark, evacuation guidance at power outage can be performed safely.
    ●Eisible even after 2 hours in the light absorbing state.

    Usage

    ●Evacuation guidance sign at power outage.

    Specification

    ●Color:Light Yellow Green
    ●Thickness(μm):200
    ●SPQ(roll):18
    ●Viscosity: 6N/25mm
    ●Tensile Strength: 58N/15mm

    Materials

    ●Base Material: Polyester Resin
    ●Adhesive: Acrylics
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat