(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tape for Indicator

Plastic Tape for Indicator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 189.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BT-30B
BT-30P
BT-30R
BT-30W
BT-30Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Blue Blue 4938514156431 335-4865 1 Roll

฿ 195.87

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color Pink 4938514156448 335-4873 1 Roll

฿ 195.87

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color Red 4938514156653 335-4881 1 Roll

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) White Color White 4938514156646 335-4890 1 Roll

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color Yellow 4938514156455 335-4903 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    30
  • Length(m)
    50
  • Thickness(mm)
    0.08
  • Mass(g)
    150
  • Features
    Colorful vinyl tape for visually stimulating signage.
  • Use
    Area Display Symbol for Forest Inspection etc.
  • Material
    Base Material: Polyvinyl Chloride (PVC)
  • Specifications
    Non-adhesive type
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A colorful and conspicuous vinyl tape for signage.
[Applications]
· Can be used as a marker for indicating areas such as for afforestation and arboreal surveys.

Part Number
BT-30B
BT-30P
BT-30R
BT-30W
BT-30Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Blue Blue 4938514156431 335-4865 1 Roll

฿ 195.87

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color Pink 4938514156448 335-4873 1 Roll

฿ 195.87

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Red Color Red 4938514156653 335-4881 1 Roll

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 12 Day(s) White Color White 4938514156646 335-4890 1 Roll

฿ 189.81

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) Yellow Color Yellow 4938514156455 335-4903 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1