(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4141-LGR-50X25 |
N4141-50-50-0.15-WB-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Length (m) |
Color Detail | Details Type | JAN Code | Trusco Code | Mass (g) |
Features | Specifications | Substrate Material | Pressure Sensitive Adhesive Material | Stretch (%) |
Support Medium | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147.00 |
CLOTH MASKING TAPES | 1 Piece(s) | - | Same day | - | 25 | Light Green | - | 4964833414150 | 437-5203 | 200 | It has good initial adhesiveness and leaves very little glue residue. | - | Polyethylene cloth | Acrylic | - | - | 1 Roll | ||
฿ 6,907.19 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
30 Pieces Per Package |
3 Day(s) | Adhesive Tape | 50 | Nature green | Pack | - | - | - | - | Can cut by hand | - | - | 16 | Polyethylene cloth | 1 Box (30 Rolls) |
A protective polyethylene cloth tape that is easy to cut by hand.
[Features]
· Can be cut easily and cleanly by hand.
·Great adhesive power from the start, leaves little residue behind, and boasts excellent reusability.
[Applications]
·Curing tape for buildings, paint, steel frames, etc.
·Temporary blocking of piping on construction sites.
Part Number |
---|
4141-LGR-50X25 |
N4141-50-50-0.15-WB-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Length (m) |
Color Detail | Details Type | JAN Code | Trusco Code | Mass (g) |
Features | Specifications | Substrate Material | Pressure Sensitive Adhesive Material | Stretch (%) |
Support Medium | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 147.00 |
CLOTH MASKING TAPES | 1 Piece(s) | - | Same day | - | 25 | Light Green | - | 4964833414150 | 437-5203 | 200 | It has good initial adhesiveness and leaves very little glue residue. | - | Polyethylene cloth | Acrylic | - | - | 1 Roll | ||
฿ 6,907.19 |
ADHESIVE CLOTH TAPES | 1 Pack(s) |
30 Pieces Per Package |
3 Day(s) | Adhesive Tape | 50 | Nature green | Pack | - | - | - | - | Can cut by hand | - | - | 16 | Polyethylene cloth | 1 Box (30 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?