(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Eyelet (Brass)

Double-Sided Eyelet (Brass)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 86.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-THP-B4
P-THP-B5
P-THP-B7
P-THP-B8
P-THP-B10
P-THP-B12
P-THP-B15
THP-B8
THP-B10
THP-B12
THP-B15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

Available Same day 4 1.5 4989999037920 380-4241 23(/Pack) 1 Pack (100 pcs)

฿ 140.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 2 4989999037937 380-4259 32 (/pack) 1 Pack (100 pcs)

฿ 111.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

Available Same day 7 2.5 4989999037944 380-4267 26 (/pack) 1 Pack (50 pcs)

฿ 86.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 8 2.5 4989999821499 352-3675 17 (/pack) 1 Pack (20 pcs)

฿ 114.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 10 3.0 4989999238082 258-3887 29 (/pack) 1 Pack (20 pcs)

฿ 131.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

Available Same day 12 3.5 4989999238099 258-3895 34 (/pack) 1 Pack (20 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15 4.0 4989999238105 258-3909 27 (/pack) 1 Pack (10 pcs)

฿ 807.00

CONSTRUCTION COMPONENTS 1 Pack(s)

400 Pieces Per Package

1 Day(s) 8 2.5 4989999821390 352-3578 340 (/pack) 1 Pack (400 pcs)

฿ 619.00

CONSTRUCTION COMPONENTS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 10 3.0 4989999238174 258-3917 290 (/pack) 1 Pack (200 pcs)

฿ 489.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

Same day 12 3.5 4989999238181 258-3925 170 (/pack) 1 Pack (100 pcs)

฿ 473.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

Available Same day 15 4.0 4989999238198 258-3933 135 (/pack) 1 Pack (50 pcs)

Basic Specifications

  • Material
    Brass
  • Conforming tools
    THP-SP (Inner Diameter 10-15 mm), THP-P (Inner Diameter 4-15 mm), THP-PH (Inner Diameter 4-8 mm), THP-HP (Inner Diameter 4-15 mm)
  • Features
    The material has superior strength compared to aluminum.
  • Specifications
    Packaging included
  • Application
    Used for decorative functions, and suitable for repairs, reinforcement and creation of document binding, stationery, bags and shoes.

Product Description

The material has superior strength compared to aluminum. Used for decorative functions, and suitable for repairs, reinforcement and creation of document binding, stationery, bags and shoes.

Part Number
P-THP-B4
P-THP-B5
P-THP-B7
P-THP-B8
P-THP-B10
P-THP-B12
P-THP-B15
THP-B8
THP-B10
THP-B12
THP-B15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Usable thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 114.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

Available Same day 4 1.5 4989999037920 380-4241 23(/Pack) 1 Pack (100 pcs)

฿ 140.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 2 4989999037937 380-4259 32 (/pack) 1 Pack (100 pcs)

฿ 111.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

Available Same day 7 2.5 4989999037944 380-4267 26 (/pack) 1 Pack (50 pcs)

฿ 86.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 8 2.5 4989999821499 352-3675 17 (/pack) 1 Pack (20 pcs)

฿ 114.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 10 3.0 4989999238082 258-3887 29 (/pack) 1 Pack (20 pcs)

฿ 131.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

Available Same day 12 3.5 4989999238099 258-3895 34 (/pack) 1 Pack (20 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15 4.0 4989999238105 258-3909 27 (/pack) 1 Pack (10 pcs)

฿ 807.00

CONSTRUCTION COMPONENTS 1 Pack(s)

400 Pieces Per Package

1 Day(s) 8 2.5 4989999821390 352-3578 340 (/pack) 1 Pack (400 pcs)

฿ 619.00

CONSTRUCTION COMPONENTS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 10 3.0 4989999238174 258-3917 290 (/pack) 1 Pack (200 pcs)

฿ 489.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

Same day 12 3.5 4989999238181 258-3925 170 (/pack) 1 Pack (100 pcs)

฿ 473.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

Available Same day 15 4.0 4989999238198 258-3933 135 (/pack) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Raw material with superior strength compared with aluminum.

Usage

●Decorative and suitable for repairing, reinforcing, fabrication such as document binding, stationeries, bags and shoes.

Specification

●Compatible Tools: THP-SP(inner diameter 10 to 15mm)/ THP-P(inner diameter 4 to 15mm)/THP-PH(inner diameter 4 to 8mm)/THP-HP(inner diameter 4 to 15mm)

Materials

●Brass