(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut

Nylon Nut

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 283.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-M3
T-M4
T-M5
T-M6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

9 Pieces Per Package

1 Day(s) 7.9 2.0 10 4989999245738 257-4748 11 (/pack) 7.8 M3X0.5 1 Pack (9 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

7 Pieces Per Package

1 Day(s) 10.3 2.5 13 4989999245745 257-4756 14 (/pack) 10.2 M4X0.7 1 Pack (7 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 10.3 2.5 13 4989999245752 257-4764 13 (/pack) 10.2 M5X0.8 1 Pack (6 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 12.8 3.5 16 4989999245769 257-4772 15 (/pack) 12.7 M6X1.0 1 Pack (5 pcs.)

Basic Specifications

  • Main Body Material
    Nylon 66
  • Nut material
    Aluminum (A2011)
  • Flange Thickness(mm)
    0.8
  • Features
    It can be installed to any board over 1 mm thick by adjusting the hole diameter of the base material.
  • Specifications
    Packaging included

Product Description

Special jigs are unnecessary. The highly elastic nylon body enables the nut to lock securely to the base material. Only the nylon body makes contact so it does not damage the fitting material. Vibration damping without rattling. Nylon body and aluminum nut provide corrosion resistance. Residential field: Sash, curtain wall, gate, fence, window lattice, kitchen appliances, steel furniture, etc. Household appliance department: refrigerators, microwave ovens, washing machines, televisions, component stereos, printed circuit boards, etc. Automotive vehicle field: buses, trucks, containers, passenger cars, rail carriages, etc. Others: For agricultural machinery, vending machines, power distribution boards, electronic parts, office equipment, communication systems.

Part Number
T-M3
T-M4
T-M5
T-M6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

9 Pieces Per Package

1 Day(s) 7.9 2.0 10 4989999245738 257-4748 11 (/pack) 7.8 M3X0.5 1 Pack (9 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

7 Pieces Per Package

1 Day(s) 10.3 2.5 13 4989999245745 257-4756 14 (/pack) 10.2 M4X0.7 1 Pack (7 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

6 Pieces Per Package

1 Day(s) 10.3 2.5 13 4989999245752 257-4764 13 (/pack) 10.2 M5X0.8 1 Pack (6 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 12.8 3.5 16 4989999245769 257-4772 15 (/pack) 12.7 M6X1.0 1 Pack (5 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special jig is unnecessary.
●The nut will be properly locked in the base material by the elastic nylon body.
●Since only the nylon body touches, the mating material does not get damaged.
●No backlash, buffer vibration.

Specification

●Packaged in a pack

Materials

●Body: 66 Nylon, Nut Part: Aluminum(A2011)