(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut (Flat Head, Stainless Steel)

Crimp Nut (Flat Head, Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 283.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BN-4M15SS
T-BN-4M25SS
T-BN-4M35SS
T-BN-5M15SS
T-BN-5M25SS
T-BN-5M35SS
T-BN-6M25SS
T-BN-6M40SS
T-BN-8M25SS
T-BN-8M40SS
T-BN-10M25SS
T-BN-10M40SS
TBN-4M15SS-C
TBN-4M25SS-C
TBN-4M35SS-C
TBN-5M15SS-C
TBN-5M25SS-C
TBN-5M35SS-C
TBN-6M25SS-C
TBN-6M40SS-C
TBN-8M25SS-C
TBN-8M40SS-C
TBN-10M25SS-C
TBN-10M40SS-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 Packaging included 4989999245615 257-4624 13 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 6.1 1.5–2.5 11.3 Packaging included 4989999245622 257-4632 14 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 Packaging included 4989999245639 257-4641 16 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 7.1 0.5–1.5 11.5 Packaging included 4989999245646 257-4659 16 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 Packaging included 4989999245653 257-4667 16 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 Packaging included 4989999245660 257-4675 18 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 Packaging included 4989999245677 257-4683 21(/Pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 Packaging included 4989999245684 257-4691 23(/Pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 Packaging included 4989999245691 257-4705 23(/Pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 Packaging included 4989999245707 257-4713 26 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 Packaging included 4989999245714 257-4721 27 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 Packaging included 4989999245721 257-4730 28 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 3,761.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 In Box 4989999245813 300-6344 260 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,019.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 In Box 4989999245820 300-6352 280 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 5,685.19

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 In Box 4989999177039 409-7246 290 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,851.72

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 In Box 4989999245837 300-6361 320 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,229.96

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 In Box 4989999245844 300-6379 400 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 6,313.33

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 In Box 4989999177046 409-7254 410 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,282.59

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 In Box 4989999245851 300-6387 525 (/box) 9 1.5 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 6,943.01

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 In Box 4989999177053 409-7262 540 (/box) 9 1.5 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 6,280.21

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 In Box 4989999245868 300-6395 766 (/box) 11 1.5 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 8,504.06

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 16.5 In Box 4989999177060 409-7271 780 (/box) 11 1.5 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 9,887.92

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 In Box 4989999177077 409-7289 860 (/box) 13 1.5 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

฿ 10,407.70

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 In Box 4989999177084 409-7297 870 (/box) 13 1.5 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

Basic Specifications

  • Material
    Stainless Steel (SUS303)
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BN-4M15SS
T-BN-4M25SS
T-BN-4M35SS
T-BN-5M15SS
T-BN-5M25SS
T-BN-5M35SS
T-BN-6M25SS
T-BN-6M40SS
T-BN-8M25SS
T-BN-8M40SS
T-BN-10M25SS
T-BN-10M40SS
TBN-4M15SS-C
TBN-4M25SS-C
TBN-4M35SS-C
TBN-5M15SS-C
TBN-5M25SS-C
TBN-5M35SS-C
TBN-6M25SS-C
TBN-6M40SS-C
TBN-8M25SS-C
TBN-8M40SS-C
TBN-10M25SS-C
TBN-10M40SS-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 Packaging included 4989999245615 257-4624 13 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 6.1 1.5–2.5 11.3 Packaging included 4989999245622 257-4632 14 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 Packaging included 4989999245639 257-4641 16 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 7.1 0.5–1.5 11.5 Packaging included 4989999245646 257-4659 16 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 Packaging included 4989999245653 257-4667 16 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 Packaging included 4989999245660 257-4675 18 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 Packaging included 4989999245677 257-4683 21(/Pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 Packaging included 4989999245684 257-4691 23(/Pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 Packaging included 4989999245691 257-4705 23(/Pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 Packaging included 4989999245707 257-4713 26 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 Packaging included 4989999245714 257-4721 27 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 Packaging included 4989999245721 257-4730 28 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (3 pcs.)

฿ 3,761.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 In Box 4989999245813 300-6344 260 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,019.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 In Box 4989999245820 300-6352 280 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 5,685.19

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 In Box 4989999177039 409-7246 290 (/box) 6 0.8 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,851.72

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 In Box 4989999245837 300-6361 320 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,229.96

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 In Box 4989999245844 300-6379 400 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 6,313.33

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 In Box 4989999177046 409-7254 410 (/box) 7 1.0 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,282.59

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 In Box 4989999245851 300-6387 525 (/box) 9 1.5 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 6,943.01

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 In Box 4989999177053 409-7262 540 (/box) 9 1.5 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 6,280.21

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 In Box 4989999245868 300-6395 766 (/box) 11 1.5 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 8,504.06

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 16.5 In Box 4989999177060 409-7271 780 (/box) 11 1.5 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 9,887.92

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 In Box 4989999177077 409-7289 860 (/box) 13 1.5 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

฿ 10,407.70

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 In Box 4989999177084 409-7297 870 (/box) 13 1.5 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Flat Fillister Head 
●Packaged in a pack

Materials

●Stainless Steel(SUS303)