(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut (Thin Head, Stainless Steel)

Crimp Nut (Thin Head, Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 283.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BNF-4M15SS
T-BNF-4M25SS
T-BNF-4M35SS
T-BNF-5M15SS
T-BNF-5M25SS
T-BNF-5M35SS
T-BNF-6M25SS
T-BNF-6M40SS
T-BNF-8M25SS
T-BNF-8M40SS
T-BNF-10M25SS
T-BNF-10M40SS
TBNF-4M15SS-C
TBNF-4M25SS-C
TBNF-4M35SS-C
TBNF-5M15SS-C
TBNF-5M25SS-C
TBNF-5M35SS-C
TBNF-6M25SS-C
TBNF-6M40SS-C
TBNF-8M25SS-C
TBNF-8M40SS-C
TBNF-10M25SS-C
TBNF-10M40SS-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 Packaging included 4989999245257 257-5248 11 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 Packaging included 4989999245264 257-5256 12 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 Packaging included 4989999245271 257-5264 13 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 Packaging included 4989999245288 257-5272 13 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 Packaging included 4989999245295 257-5281 15 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 Packaging included 4989999245301 257-5299 16 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 Packaging included 4989999245318 257-5302 19 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 Packaging included 4989999245325 257-5311 21(/Pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 Packaging included 4989999245332 257-5329 25 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 Packaging included 4989999245349 257-5337 23(/Pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 Packaging included 4989999245356 257-5345 24(/Pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 Packaging included 4989999245363 257-5353 24(/Pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 3,592.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 In Box 4989999245974 302-1483 220 (/Box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 3,838.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 In Box 4989999245981 302-1491 240 (/Box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 5,221.84

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999177015 409-7220 250 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,622.92

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 In Box 4989999245998 302-1505 260 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 4,979.84

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 In Box 4989999246100 302-1513 300 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,688.29

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999177022 409-7238 310 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,040.22

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 In Box 4989999246117 302-1521 475 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 5,276.55

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 In Box 4989999246124 302-1530 525 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 5,977.78

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 In Box 4989999246131 302-1548 625 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 6,338.26

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 In Box 4989999246148 302-1556 766 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 8,772.02

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 In Box 4989999246155 302-1564 800 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

฿ 9,269.08

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 In Box 4989999246162 302-1572 800 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

Basic Specifications

  • Material
    Stainless Steel (SUS303)
  • Flange Thickness(mm)
    0.5
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BNF-4M15SS
T-BNF-4M25SS
T-BNF-4M35SS
T-BNF-5M15SS
T-BNF-5M25SS
T-BNF-5M35SS
T-BNF-6M25SS
T-BNF-6M40SS
T-BNF-8M25SS
T-BNF-8M40SS
T-BNF-10M25SS
T-BNF-10M40SS
TBNF-4M15SS-C
TBNF-4M25SS-C
TBNF-4M35SS-C
TBNF-5M15SS-C
TBNF-5M25SS-C
TBNF-5M35SS-C
TBNF-6M25SS-C
TBNF-6M40SS-C
TBNF-8M25SS-C
TBNF-8M40SS-C
TBNF-10M25SS-C
TBNF-10M40SS-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 Packaging included 4989999245257 257-5248 11 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 Packaging included 4989999245264 257-5256 12 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 Packaging included 4989999245271 257-5264 13 (/pack) 6 M4X0.70 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 Packaging included 4989999245288 257-5272 13 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 Packaging included 4989999245295 257-5281 15 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 Packaging included 4989999245301 257-5299 16 (/pack) 7 M5X0.80 Packaging included, Thin Head 1 Pack (5 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 Packaging included 4989999245318 257-5302 19 (/pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 Packaging included 4989999245325 257-5311 21(/Pack) 9 M6X1.00 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 Packaging included 4989999245332 257-5329 25 (/pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (4 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 Packaging included 4989999245349 257-5337 23(/Pack) 11 M8X1.25 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 Packaging included 4989999245356 257-5345 24(/Pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 Packaging included 4989999245363 257-5353 24(/Pack) 13 M10X1.50 Packaging included, Thin Head 1 Pack (3 pcs.)

฿ 3,592.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 In Box 4989999245974 302-1483 220 (/Box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 3,838.00

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 In Box 4989999245981 302-1491 240 (/Box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 5,221.84

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999177015 409-7220 250 (/box) 6 M4X0.70 In Box, Thin Head 1 Box (100 pcs)

฿ 4,622.92

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 In Box 4989999245998 302-1505 260 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 4,979.84

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 In Box 4989999246100 302-1513 300 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,688.29

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999177022 409-7238 310 (/box) 7 M5X0.80 In Box, Thin Head 1 Box (100 pcs)

฿ 5,040.22

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 In Box 4989999246117 302-1521 475 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 5,276.55

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 In Box 4989999246124 302-1530 525 (/box) 9 M6X1.00 In Box, Thin Head 1 Box (100 pcs)

฿ 5,977.78

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 In Box 4989999246131 302-1548 625 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 6,338.26

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 In Box 4989999246148 302-1556 766 (/box) 11 M8X1.25 In Box, Thin Head 1 Box (100 pcs)

฿ 8,772.02

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 In Box 4989999246155 302-1564 800 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

฿ 9,269.08

CONSTRUCTION COMPONENTS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 In Box 4989999246162 302-1572 800 (/box) 13 M10X1.50 In Box, Thin Head 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Thin Head 
●Packaged in a pack

Materials

●Stainless Steel(SUS303)