(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Nut, Thin Head, Aluminum, Boxed TBNF

Crimp Nut, Thin Head, Aluminum, Boxed TBNF

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,712.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBNF-4M15A-C
TBNF-4M25A-C
TBNF-4M35A-C
TBNF-5M15A-C
TBNF-5M25A-C
TBNF-5M35A-C
TBNF-6M25A-C SALE
TBNF-6M40A-C SALE
TBNF-8M25A-C
TBNF-8M40A-C
TBNF-10M25A-C
TBNF-10M40A-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 8,000.41

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 4989999176384 409-7106 480 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 8,003.51

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 4989999176391 409-7114 500 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 8,372.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 4989999176407 409-7122 520 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 9,388.92

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 4989999176414 409-7131 590 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 9,395.12

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 4989999176421 409-7149 630 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 10,010.86

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 4989999176438 409-7157 670 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 12,681.13

฿ 10,959.03

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 4989999176445 409-7165 1,180 (/box) 9 M6X1.00 1 Box (1000 pcs)

฿ 12,999.16

฿ 11,224.77

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 4989999176452 409-7173 1,270 (/box) 9 M6X1.00 1 Box (1000 pcs)

฿ 7,712.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 4989999176469 409-7181 900 (/box) 11 M8X1.25 1 Box (500 pcs)

฿ 7,981.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 4989999176476 409-7190 950 (/box) 11 M8X1.25 1 Box (500 pcs)

฿ 10,847.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 4989999176483 409-7203 1,150 (/box) 13 M10X1.50 1 Box (500 pcs)

฿ 11,228.51

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 4989999176490 409-7211 1,250 (/box) 13 M10X1.50 1 Box (500 pcs)

Basic Specifications

  • Material
    Aluminum (A5056)
  • Details Type
    In Box
  • Flange Thickness(mm)
    0.5
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.
  • Specifications
    In Box, Thin Head

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Automobile, railroad vehicle related: Buses, trucks, container cars, automobiles, railroad vehicles, etc. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture, etc. Household appliance related: refrigerators, microwave ovens, washing machines, etc.

Part Number
TBNF-4M15A-C
TBNF-4M25A-C
TBNF-4M35A-C
TBNF-5M15A-C
TBNF-5M25A-C
TBNF-5M35A-C
TBNF-6M25A-C SALE
TBNF-6M40A-C SALE
TBNF-8M25A-C
TBNF-8M40A-C
TBNF-10M25A-C
TBNF-10M40A-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 8,000.41

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10 4989999176384 409-7106 480 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 8,003.51

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.0 4989999176391 409-7114 500 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 8,372.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 4989999176407 409-7122 520 (/box) 6 M4X0.70 1 Box (1000 pcs)

฿ 9,388.92

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.0 4989999176414 409-7131 590 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 9,395.12

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12 4989999176421 409-7149 630 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 10,010.86

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 4989999176438 409-7157 670 (/box) 7 M5X0.80 1 Box (1000 pcs)

฿ 12,681.13

฿ 10,959.03

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 14.0 4989999176445 409-7165 1,180 (/box) 9 M6X1.00 1 Box (1000 pcs)

฿ 12,999.16

฿ 11,224.77

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 15.5 4989999176452 409-7173 1,270 (/box) 9 M6X1.00 1 Box (1000 pcs)

฿ 7,712.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 15.5 4989999176469 409-7181 900 (/box) 11 M8X1.25 1 Box (500 pcs)

฿ 7,981.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 17.0 4989999176476 409-7190 950 (/box) 11 M8X1.25 1 Box (500 pcs)

฿ 10,847.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 16 4989999176483 409-7203 1,150 (/box) 13 M10X1.50 1 Box (500 pcs)

฿ 11,228.51

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 17.5 4989999176490 409-7211 1,250 (/box) 13 M10X1.50 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1