(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Nut "Crimp Nut" (Flat Head, Steel)

Blind Nut "Crimp Nut" (Flat Head, Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 281.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-BN-4M15S
T-BN-4M25S
T-BN-4M35S
T-BN-5M15S
T-BN-5M25S
T-BN-5M35S
T-BN-6M25S
T-BN-6M40S
T-BN-8M25S
T-BN-8M40S
T-BN-10M25S
T-BN-10M40S
TBN-4M15S-C
TBN-4M25S-C
TBN-4M35S-C
TBN-5M15S-C
TBN-5M25S-C
TBN-5M35S-C
TBN-6M25S-C
TBN-6M40S-C
TBN-8M25S-C
TBN-8M40S-C
TBN-10M25S-C
TBN-10M40S-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

39 Pieces Per Package

12 Day(s) 6.1 0.5–1.5 10.3 Packaging included 4989999245370 257-4161 61 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (39 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

39 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 Packaging included 4989999245387 257-4179 66 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (39 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 Packaging included 4989999245394 257-4187 77 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

12 Day(s) 7.1 0.5–1.5 11.5 Packaging included 4989999245400 257-4195 75 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 Packaging included 4989999245417 257-4209 77 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 Packaging included 4989999245424 257-4217 82 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (34 pcs.)

฿ 281.37

CONSTRUCTION COMPONENTS 1 Pack(s)

26 Pieces Per Package

Same day 9.1 1.0–2.5 15.0 Packaging included 4989999245431 257-4225 114 (/pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (26 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

25 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 Packaging included 4989999245448 257-4233 114 (/pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (25 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 Packaging included 4989999245455 257-4241 119 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (20 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

12 Day(s) 11.1 2.5~4.0 18.0 Packaging included 4989999245462 257-4250 124 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 Packaging included 4989999245479 257-4268 120 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (16 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 Packaging included 4989999245486 257-4276 126 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (16 pcs.)

฿ 5,257.34

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 In Box 4989999246179 302-1581 1,560 (/box) 6 0.8 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 5,277.49

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 In Box 4989999246186 302-1599 1,690 (/box) 6 0.8 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,345.54

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999177213 409-7424 1,760 (/box) 6 0.5 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,102.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 In Box 4989999246193 302-1602 2080 (/Box) 7 1.0 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,110.20

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 In Box 4989999246209 302-1611 2130 (/Box) 7 1.0 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,084.34

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999177220 409-7432 2200 (/Box) 7 0.5 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,939.80

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 In Box 4989999246216 302-1629 4,380 (/box) 9 1.5 M6X1.00 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,967.69

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 In Box 4989999246223 302-1637 4,560 (/box) 9 1.5 M6X1.00 In Box, Flat Head 1 Box (1000 pcs)

฿ 5,909.76

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 In Box 4989999246230 302-1645 2980 (/box) 11 1.5 M8X1.25 In Box, Flat Head 1 Box (500 pcs)

฿ 5,953.15

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 In Box 4989999246247 302-1653 3260 (/box) 11 1.5 M8X1.25 In Box, Flat Head 1 Box (500 pcs)

฿ 8,842.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 In Box 4989999246254 302-1661 3750 (/box) 13 1.5 M10X1.50 In Box, Flat Head 1 Box (500 pcs)

฿ 8,871.61

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 In Box 4989999246261 302-1670 3940 (/box) 13 1.5 M10X1.50 In Box, Flat Head 1 Box (500 pcs)

Basic Specifications

  • Material
    Steel (SWCH)
  • Features
    Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material.

Product Description

Can be quickly and easily installed even in areas where the hand cannot reach. Can even be mounted to thin plates and plywood, for which welding and tapping is not possible. Can be reliably mounted without damaging the base material. Home related: sash, curtain wall, gate, fence, kitchen appliances, steel furniture/automobile and railroad vehicle related: buses, trucks, container cars, automobiles, railroad vehicles/consumer electronics related: refrigerator, stove, washing machine, etc.

Part Number
T-BN-4M15S
T-BN-4M25S
T-BN-4M35S
T-BN-5M15S
T-BN-5M25S
T-BN-5M35S
T-BN-6M25S
T-BN-6M40S
T-BN-8M25S
T-BN-8M40S
T-BN-10M25S
T-BN-10M40S
TBN-4M15S-C
TBN-4M25S-C
TBN-4M35S-C
TBN-5M15S-C
TBN-5M25S-C
TBN-5M35S-C
TBN-6M25S-C
TBN-6M40S-C
TBN-8M25S-C
TBN-8M40S-C
TBN-10M25S-C
TBN-10M40S-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Overall Length
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Flange Thickness
(mm)
Applicable Screw Specifications Amount Of Content

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

39 Pieces Per Package

12 Day(s) 6.1 0.5–1.5 10.3 Packaging included 4989999245370 257-4161 61 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (39 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

39 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 Packaging included 4989999245387 257-4179 66 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (39 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

37 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12.3 Packaging included 4989999245394 257-4187 77 (/pack) 6 0.8 M4X0.70 Packaging included, Flat Head 1 Pack (37 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

12 Day(s) 7.1 0.5–1.5 11.5 Packaging included 4989999245400 257-4195 75 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

36 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 Packaging included 4989999245417 257-4209 77 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (36 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

34 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13.5 Packaging included 4989999245424 257-4217 82 (/pack) 7 1.0 M5X0.80 Packaging included, Flat Head 1 Pack (34 pcs.)

฿ 281.37

CONSTRUCTION COMPONENTS 1 Pack(s)

26 Pieces Per Package

Same day 9.1 1.0–2.5 15.0 Packaging included 4989999245431 257-4225 114 (/pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (26 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

25 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 Packaging included 4989999245448 257-4233 114 (/pack) 9 1.5 M6X1.00 Packaging included, Flat Head 1 Pack (25 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 Packaging included 4989999245455 257-4241 119 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (20 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

19 Pieces Per Package

12 Day(s) 11.1 2.5~4.0 18.0 Packaging included 4989999245462 257-4250 124 (/pack) 11 1.5 M8X1.25 Packaging included, Flat Head 1 Pack (19 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 Packaging included 4989999245479 257-4268 120 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (16 pcs.)

฿ 283.00

CONSTRUCTION COMPONENTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 Packaging included 4989999245486 257-4276 126 (/pack) 13 1.5 M10X1.50 Packaging included, Flat Head 1 Pack (16 pcs.)

฿ 5,257.34

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 0.5–1.5 10.3 In Box 4989999246179 302-1581 1,560 (/box) 6 0.8 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 5,277.49

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 1.5–2.5 11.3 In Box 4989999246186 302-1599 1,690 (/box) 6 0.8 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,345.54

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.1 2.5–3.5 12 In Box 4989999177213 409-7424 1,760 (/box) 6 0.5 M4X0.70 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,102.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 0.5–1.5 11.5 In Box 4989999246193 302-1602 2080 (/Box) 7 1.0 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 7,110.20

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 1.5–2.5 12.5 In Box 4989999246209 302-1611 2130 (/Box) 7 1.0 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,084.34

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.1 2.5–3.5 13 In Box 4989999177220 409-7432 2200 (/Box) 7 0.5 M5X0.80 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,939.80

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 1.0–2.5 15.0 In Box 4989999246216 302-1629 4,380 (/box) 9 1.5 M6X1.00 In Box, Flat Head 1 Box (1000 pcs)

฿ 8,967.69

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 9.1 2.5~4.0 16.5 In Box 4989999246223 302-1637 4,560 (/box) 9 1.5 M6X1.00 In Box, Flat Head 1 Box (1000 pcs)

฿ 5,909.76

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 1.0–2.5 16.5 In Box 4989999246230 302-1645 2980 (/box) 11 1.5 M8X1.25 In Box, Flat Head 1 Box (500 pcs)

฿ 5,953.15

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 11.1 2.5~4.0 18.0 In Box 4989999246247 302-1653 3260 (/box) 11 1.5 M8X1.25 In Box, Flat Head 1 Box (500 pcs)

฿ 8,842.17

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 1.0–2.5 17.0 In Box 4989999246254 302-1661 3750 (/box) 13 1.5 M10X1.50 In Box, Flat Head 1 Box (500 pcs)

฿ 8,871.61

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.1 2.5~4.0 18.5 In Box 4989999246261 302-1670 3940 (/box) 13 1.5 M10X1.50 In Box, Flat Head 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to easily and quickly install even in parts that cannot be reached by hand.
●Can be also mounted to thin board or plywood wherein welding or tapping is not possible.
●Can be mounted firmly and properly without scratching the base material.

Specification

●Flat Fillister Head
●Packaged in a pack

Materials

●Steel(SWCH)