(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Rivet Stainless Steel Rivet Length 5.5–19.9 mm

Blind Rivet Stainless Steel Rivet Length 5.5–19.9 mm

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 346.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS-32
SS-32C
SS-34
SS-42
SS-42C
SS-43
SS-44
SS-44C
SS-45
SS-46
SS-52
SS-52C
SS-53
SS-53C
SS-54
SS-54C
SS-55
SS-56
SS-56C
SS-58
SS-63
SS-64
SS-64C
SS-65
SS-66
SS-66C
SS-68
SS-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Specifications Amount Of Content

฿ 375.00

CONSTRUCTION COMPONENTS 1 Pack(s)

65 Pieces Per Package

Same day 5.5 2.5 0.5~3.2 Stainless steel/made of stainless steel, in pack 4989999082197 217-0311 42 (/pack) 1230 4.8 2.4 1370 Packaging included 1 Pack (65 pcs)

฿ 2,561.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 5.5 2.5 0.5~3.2 Stainless steel/made of stainless steel, in box 4989999082487 328-8641 330 (/box) 1230 4.8 2.4 1370 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 8.8 2.5 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082203 217-0329 41 (/pack) 1230 4.8 2.4 1370 Packaging included 1 Pack (60 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

Available Same day 6 3.3 1.6~3.2 Stainless steel/made of stainless steel, in pack 4989999082210 217-0337 75 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (60 pcs)

฿ 2,190.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

Available Same day 6 3.3 1.6~3.2 Stainless steel/made of stainless steel, in box 4989999082494 328-8650 630 (/box) 2160 6.4 3.2 2550 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

Available Same day 7.6 3.3 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082227 217-0345 81 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (60 pcs)

฿ 381.29

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082234 217-0353 79 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (55 pcs)

฿ 2,371.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082517 328-8676 720 (/box) 2160 6.4 3.2 2550 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 10.8 3.3 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082241 217-0361 71 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (50 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 12.3 3.3 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082258 217-0370 73 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (50 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

45 Pieces Per Package

1 Day(s) 6.6 4.1 0.5~3.2 Stainless steel/made of stainless steel, in pack 4989999082265 217-0388 101 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (45 pcs)

฿ 3,034.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 6.6 4.1 0.5~3.2 Stainless steel/made of stainless steel, in box 4989999082524 328-8684 1,130 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082272 217-0396 92 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (40 pcs)

฿ 3,413.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 8.2 4.1 3.2~4.8 Stainless steel/made of stainless steel, in box 4989999082531 328-8692 1,190 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082289 217-0400 97 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (40 pcs)

฿ 3,619.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082548 328-8706 1,240 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 11.4 4.1 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082296 217-0418 93 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (35 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082302 217-0426 94 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (35 pcs)

฿ 4,147.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 Stainless steel/made of stainless steel, in box 4989999082555 328-8714 1,350 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

12 Day(s) 16.1 4.1 9.5~12.7 Stainless steel/made of stainless steel, in pack 4989999082319 217-0434 81 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (30 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 8.7 4.9 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082326 217-0442 77 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082333 217-0451 78 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 6,526.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082562 328-8722 1,930 (/box) 4900 9.6 4.8 5880 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 11.9 4.9 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082340 217-0469 79 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082357 217-0477 80 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 6,671.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 13.5 4.9 8.0~9.5 Stainless steel/made of stainless steel, in box 4989999082579 328-8731 2100 (/Box) 4900 9.6 4.8 5880 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 16.7 4.9 9.5~12.7 Stainless steel/made of stainless steel, in pack 4989999082364 217-0485 92 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

15 Pieces Per Package

1 Day(s) 19.9 4.9 12.7~15.9 Stainless steel/made of stainless steel, in pack 4989999082371 217-0493 95 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (15 pcs)

Basic Specifications

  • Rivet Body (Flange) Material
    Stainless Steel (SUS305)
  • Mandrel (Shaft) Material
    Stainless steel (high tensile strength stainless steel wire)
  • Features
    Blind rivets can easily tie base materials and thin plates around the back which are hard to reach. Rivets do not become loose from vibrations, unlike screws.
  • Application
    Best suited for locations where rustproofing and strength are required such as truck, bus, refrigerator truck panel, electric train, personal watercraft, household electric appliance, lighting equipment, steel furniture, sash, gate, veranda, shutter, signboard, stepladder, kitchen equipment, etc.

Product Description

Blind rivet that allows a metal plate to be fastened from one side.
[Features]
· Since it can be tightened from one side, it can also be used for pipes and sealed containers where hands cannot reach the back side.
· Unlike screws, it is highly resilient against loosening due to vibrations, etc.
· It can also be used for thin plates of 0.5 mm thickness.
[Applications]
· Used for applications such as machining the bodies of trucks, buses and aircraft.
· Used when machining products with outer grooves used in lighting fixtures, furniture, and houses.

Part Number
SS-32
SS-32C
SS-34
SS-42
SS-42C
SS-43
SS-44
SS-44C
SS-45
SS-46
SS-52
SS-52C
SS-53
SS-53C
SS-54
SS-54C
SS-55
SS-56
SS-56C
SS-58
SS-63
SS-64
SS-64C
SS-65
SS-66
SS-66C
SS-68
SS-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Specifications Amount Of Content

฿ 375.00

CONSTRUCTION COMPONENTS 1 Pack(s)

65 Pieces Per Package

Same day 5.5 2.5 0.5~3.2 Stainless steel/made of stainless steel, in pack 4989999082197 217-0311 42 (/pack) 1230 4.8 2.4 1370 Packaging included 1 Pack (65 pcs)

฿ 2,561.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 5.5 2.5 0.5~3.2 Stainless steel/made of stainless steel, in box 4989999082487 328-8641 330 (/box) 1230 4.8 2.4 1370 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 8.8 2.5 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082203 217-0329 41 (/pack) 1230 4.8 2.4 1370 Packaging included 1 Pack (60 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

Available Same day 6 3.3 1.6~3.2 Stainless steel/made of stainless steel, in pack 4989999082210 217-0337 75 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (60 pcs)

฿ 2,190.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

Available Same day 6 3.3 1.6~3.2 Stainless steel/made of stainless steel, in box 4989999082494 328-8650 630 (/box) 2160 6.4 3.2 2550 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

Available Same day 7.6 3.3 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082227 217-0345 81 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (60 pcs)

฿ 381.29

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082234 217-0353 79 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (55 pcs)

฿ 2,371.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082517 328-8676 720 (/box) 2160 6.4 3.2 2550 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 10.8 3.3 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082241 217-0361 71 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (50 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 12.3 3.3 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082258 217-0370 73 (/pack) 2160 6.4 3.2 2550 Packaging included 1 Pack (50 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

45 Pieces Per Package

1 Day(s) 6.6 4.1 0.5~3.2 Stainless steel/made of stainless steel, in pack 4989999082265 217-0388 101 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (45 pcs)

฿ 3,034.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 6.6 4.1 0.5~3.2 Stainless steel/made of stainless steel, in box 4989999082524 328-8684 1,130 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082272 217-0396 92 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (40 pcs)

฿ 3,413.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 8.2 4.1 3.2~4.8 Stainless steel/made of stainless steel, in box 4989999082531 328-8692 1,190 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082289 217-0400 97 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (40 pcs)

฿ 3,619.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082548 328-8706 1,240 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 11.4 4.1 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082296 217-0418 93 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (35 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082302 217-0426 94 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (35 pcs)

฿ 4,147.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 Stainless steel/made of stainless steel, in box 4989999082555 328-8714 1,350 (/box) 3330 8.0 4.0 3870 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

12 Day(s) 16.1 4.1 9.5~12.7 Stainless steel/made of stainless steel, in pack 4989999082319 217-0434 81 (/pack) 3330 8.0 4.0 3870 Packaging included 1 Pack (30 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 8.7 4.9 3.2~4.8 Stainless steel/made of stainless steel, in pack 4989999082326 217-0442 77 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 Stainless steel/made of stainless steel, in pack 4989999082333 217-0451 78 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 6,526.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 Stainless steel/made of stainless steel, in box 4989999082562 328-8722 1,930 (/box) 4900 9.6 4.8 5880 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 11.9 4.9 6.4~8.0 Stainless steel/made of stainless steel, in pack 4989999082340 217-0469 79 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 Stainless steel/made of stainless steel, in pack 4989999082357 217-0477 80 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 6,671.00

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

12 Day(s) 13.5 4.9 8.0~9.5 Stainless steel/made of stainless steel, in box 4989999082579 328-8731 2100 (/Box) 4900 9.6 4.8 5880 In Box 1 Box (500 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 16.7 4.9 9.5~12.7 Stainless steel/made of stainless steel, in pack 4989999082364 217-0485 92 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (20 pcs)

฿ 346.00

CONSTRUCTION COMPONENTS 1 Pack(s)

15 Pieces Per Package

1 Day(s) 19.9 4.9 12.7~15.9 Stainless steel/made of stainless steel, in pack 4989999082371 217-0493 95 (/pack) 4900 9.6 4.8 5880 Packaging included 1 Pack (15 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blind rivet can be easily fastened to base material at the back side that cannot be reached by hand or sealed thin plate.

Usage

●Trucks, buses, insulated car panels, trains, water motorbike, household appliances, lighting fixture, steel furniture and others.
●Sashes, doors, verandas, shutters, signage, stepladders, kitchen equipment etc.

Materials

●Rivet Main Body(flange): Stainless Steel(SUS305)
●Mandrel(Shaft): High Tension Stainless Steel