(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Rivet Aluminum/Steel Rivet Length (mm) 5.5–13.5

Blind Rivet Aluminum/Steel Rivet Length (mm) 5.5–13.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,160.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT-32C
AT-42C
AT-43C
AT-44C
AT-52C
AT-53C
AT-54C
AT-56C
AT-64C
AT-66C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Amount Of Content

฿ 1,393.16

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 5.5 2.5 0.5~3.2 4989999082388 328-8749 550 (/box) 640 4.8 2.4 740 1 Box (1,000 pcs)

฿ 1,160.90

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6 3.3 1.6~3.2 4989999082395 328-8757 960 (/box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,210.84

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.6 3.3 3.2~4.8 4989999082401 328-8765 980 (/box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,277.03

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 9.2 3.3 4.8–6.4 4989999082418 328-8773 1020 (/Box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,409.81

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.6 4.1 0.5~3.2 4989999082425 328-8781 1,470 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,592.13

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 4989999082432 328-8790 1,570 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,625.42

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 9.8 4.1 4.8–6.4 4989999082449 328-8803 1,660 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,957.16

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 4989999082456 328-8811 1,770 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 2,554.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 4989999082463 328-8820 2500 (/box) 2200 9.6 4.8 3190 1 Box (1,000 pcs)

฿ 1,525.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 4989999082470 328-8838 1,420 (/box) 2200 9.6 4.8 3190 1 Box (500 pcs)

Basic Specifications

  • Rivet Body (Flange) Material
    Aluminum (A5052)
  • Mandrel (Shaft) Material
    Steel (Carbon Steel)
  • Details Type
    Aluminum/Steel/With Box
  • Features
    Blind rivets can easily tie base materials and thin plates around the back which are hard to reach. Rivets do not become loose from vibrations, unlike screws.
  • Specifications
    In Box
  • Application
    Trucks, buses, refrigerator truck panels, electric trains, water scooters, household electric appliances, lighting equipment, steel furniture, etc. Sashes, gates, porches, shutters, signboards, stepladders, kitchen apparatus, etc.

Product Description

Blind rivets can easily tie base materials and thin plates around the back which are hard to reach. Rivets do not become loose from vibrations, unlike screws. Trucks, buses, refrigerator truck panels, electric trains, water scooters, household electric appliances, lighting equipment, steel furniture, etc. Sashes, gates, porches, shutters, signboards, stepladders, kitchen apparatus, etc.

Part Number
AT-32C
AT-42C
AT-43C
AT-44C
AT-52C
AT-53C
AT-54C
AT-56C
AT-64C
AT-66C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Amount Of Content

฿ 1,393.16

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 5.5 2.5 0.5~3.2 4989999082388 328-8749 550 (/box) 640 4.8 2.4 740 1 Box (1,000 pcs)

฿ 1,160.90

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6 3.3 1.6~3.2 4989999082395 328-8757 960 (/box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,210.84

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 7.6 3.3 3.2~4.8 4989999082401 328-8765 980 (/box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,277.03

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 9.2 3.3 4.8–6.4 4989999082418 328-8773 1020 (/Box) 930 6.4 3.2 1320 1 Box (1,000 pcs)

฿ 1,409.81

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 6.6 4.1 0.5~3.2 4989999082425 328-8781 1,470 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,592.13

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 4989999082432 328-8790 1,570 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,625.42

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 9.8 4.1 4.8–6.4 4989999082449 328-8803 1,660 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 1,957.16

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 12.9 4.1 8.0~9.5 4989999082456 328-8811 1,770 (/box) 1420 8.0 4.0 2250 1 Box (1,000 pcs)

฿ 2,554.45

CONSTRUCTION COMPONENTS 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 4989999082463 328-8820 2500 (/box) 2200 9.6 4.8 3190 1 Box (1,000 pcs)

฿ 1,525.94

CONSTRUCTION COMPONENTS 1 Pack(s)

500 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 4989999082470 328-8838 1,420 (/box) 2200 9.6 4.8 3190 1 Box (500 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blind rivet can be easily fastened to base material at the back side that cannot be reached by hand or sealed thin plate.

Usage

●Trucks, buses, insulated car panels, trains, water motorbike, household appliances, lighting fixture, steel furniture and others.
●Sashes, doors, verandas, shutters, signage, stepladders, kitchen equipment etc.

Specification

●Packaged in a box

Materials

●Rivet Body(flange): Aluminum(A5052) 
●Mandrel(shaft): Steel(carbon steel)