(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "Tomera" for Hollow Walls (Clamp Anchor Type)

Anchoring "Tomera" for Hollow Walls (Clamp Anchor Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 127.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM-ABT
TM-BBT
TM-CBT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
JAN Code Trusco Code Mass
(g/package)
Compatible Plate Thickness
(mm)
Test Base Material Amount Of Content

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.3 4989999080872 275-1461 23.1 3.0~5.0 Veneer Board 4.0 mm 1 Pack (10 pcs.)

฿ 171.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 0.2/0.4 4989999080889 275-1470 25.7 9.0~13.0 Gypsum Board 9.5 mm / 12.5 mm 1 Pack (10 pcs.)

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.5 4989999080896 275-1488 27.6 16.0~18.0 Gypsum Board 19.0 mm 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Application
    For mounting tools to a wall.
  • Drill Diameter(mm)
    8
  • Bis Diameter Used(mm)
    3.5~5
  • Material
    Polypropylene (PP)
  • Features
    Equipment, etc. can be attached to any wall surface. Size variation according to wall thickness.
  • Amount Of Content
    1 Pack (10 pcs.)

Product Description

Allows equipment, etc. to be attached to any wall surface. Size variations for various wall thicknesses. For mounting tools to a wall.

Part Number
TM-ABT
TM-BBT
TM-CBT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
JAN Code Trusco Code Mass
(g/package)
Compatible Plate Thickness
(mm)
Test Base Material Amount Of Content

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.3 4989999080872 275-1461 23.1 3.0~5.0 Veneer Board 4.0 mm 1 Pack (10 pcs.)

฿ 171.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 0.2/0.4 4989999080889 275-1470 25.7 9.0~13.0 Gypsum Board 9.5 mm / 12.5 mm 1 Pack (10 pcs.)

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.5 4989999080896 275-1488 27.6 16.0~18.0 Gypsum Board 19.0 mm 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Mounting of equipment to any wall surface is possible.

Usage

●For attaching equipment etc. to the wall.

Specification

●Drill Diameter(mm):8
●Q'ty Per Bag(piece):10
●SPQ(bag):10
●Screw Diameter for Use: 3.5 to 5mm(TM-CBT: 4.0 to 5.0mm)

Materials

●Polypropylene(PP)