(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Round Hook, Small Capacity Type)

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, Round Hook, Small Capacity Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-409OBT

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    9
  • Max. tensile load(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Screw Length(mm)
    38.5
  • JAN Code
    4989999080179
  • Trusco Code
    202-7780
  • Mass(g/package)
    96.8
  • Application
    Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.
  • Nominal of Thread
    M4
  • Outer Diameter(mm)
    6.7
  • Compatible Plate Thickness(mm)
    3–10
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Features
    This is an 8-pack product that is useful for small quantities. They can be freely applied and removed with a screw, and they have a simple construction with a uniform finish.
  • Amount Of Content
    1 Pack (8 pcs)
Part Number
B-409OBT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 216.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 1 Pack (8 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    9
  • Max. tensile load(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Screw Length(mm)
    38.5
  • JAN Code
    4989999080179
  • Trusco Code
    202-7780
  • Mass(g/package)
    96.8
  • Application
    Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.
  • Nominal of Thread
    M4
  • Outer Diameter(mm)
    6.7
  • Compatible Plate Thickness(mm)
    3–10
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Features
    This is an 8-pack product that is useful for small quantities. They can be freely applied and removed with a screw, and they have a simple construction with a uniform finish.
  • Amount Of Content
    1 Pack (8 pcs)

Product Description

This is an 8-pack product that is useful for small quantities. Screws are freely attached or removed, for simple implementation and an even finish. Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.

Specifications of B-409OBT

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    9
  • Max. tensile load(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Screw Length(mm)
    38.5
  • JAN Code
    4989999080179
  • Trusco Code
    202-7780
  • Mass(g/package)
    96.8
  • Application
    Suitable for installation of lighting fixtures, acoustic equipment and shelf brackets on hollow walls.
  • Nominal of Thread
    M4
  • Outer Diameter(mm)
    6.7
  • Compatible Plate Thickness(mm)
    3–10
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Features
    This is an 8-pack product that is useful for small quantities. They can be freely applied and removed with a screw, and they have a simple construction with a uniform finish.
  • Amount Of Content
    1 Pack (8 pcs)
Part Number
B-409OBT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 216.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 1 Pack (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1