Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, C Shape Hook, Small Capacity Type)

Brand :
TRUSCO

Caution

    Product Description

    This is an 8-pack product that is useful for small quantities. Screws are freely attached or removed, for simple implementation and an even finish. Suitable for installation of lighting fixtures and shelf brackets on hollow walls.

    Features

    ●The attachment and detachment of the screw can be freely conducted and finishing is uniform with simple construction.

    Usage

    ●For installation of lighting fixtures and shelving brackets to hollow walls.

    Specification

    ●Size:M4
    ●Outer Diameter(mm):6.7
    ●Screw Length(mm):39
    ●Applicable Board Thickness(mm):3 to 10
    ●Maximum Tensile Load(kN):0.3
    ●Pilot Hole Diameter(mm):9
    ●Q'ty Per Bag(piece):8
    ●Compatible Gypsum Board: Thickness 9.5mm

    Materials

    ●Steel
    ●Surface Treatment: Trivalent Chromate Treatment
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, C Shape Hook, Small Capacity Type) | TRUSCO | MISUMI Thailand