(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "IT Hanger" for Hollow Walls (Clamp Anchor Type)

Anchoring "IT Hanger" for Hollow Walls (Clamp Anchor Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 272.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IT-1050BT
IT-1070BT
IT-640BT
IT-650BT
IT-840BT
IT-850BT
IT-860BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
Screw Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Fastening Plate Thickness
(mm)
Plate Length
(mm)
Required hollow part
(mm)
Amount Of Content

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 5.2 50 26 4989999080353 202-7348 246.4 M10 14~23 36 38 1 Pack (6 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 5.2 70 46 4989999080360 202-7356 309.4 M10 14~43 36 38 1 Pack (6 pcs)

฿ 333.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 7.5 3.5 40 23 4989999080308 202-7291 128.6 M6 10~22 24 26 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 7.5 3.5 50 33 4989999080315 202-7305 144.6 M6 10~32 24 26 1 Pack (8 pcs)

฿ 333.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 9 4.4 40 20 4989999080322 202-7313 180.6 M8 12–18 30 32 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 9 4.4 50 30 4989999080339 202-7321 204.6 M8 12–28 30 32 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 9 4.4 60 40 4989999080346 202-7330 232.6 M8 12~38 30 32 1 Pack (8 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Application
    Bracket Closure. For hollow walls.
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Features
    The screw body and roll plate have the same diameter, and installation of mounted equipment and objects can be performed as is. For hollow walls.

Product Description

The screw body and roll plate have the same diameter, and installation of mounted equipment and objects can be performed as is. For hollow walls. Bracket Closure. For hollow walls.

Part Number
IT-1050BT
IT-1070BT
IT-640BT
IT-650BT
IT-840BT
IT-850BT
IT-860BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
Screw Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Fastening Plate Thickness
(mm)
Plate Length
(mm)
Required hollow part
(mm)
Amount Of Content

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 5.2 50 26 4989999080353 202-7348 246.4 M10 14~23 36 38 1 Pack (6 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 11 5.2 70 46 4989999080360 202-7356 309.4 M10 14~43 36 38 1 Pack (6 pcs)

฿ 333.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 7.5 3.5 40 23 4989999080308 202-7291 128.6 M6 10~22 24 26 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 7.5 3.5 50 33 4989999080315 202-7305 144.6 M6 10~32 24 26 1 Pack (8 pcs)

฿ 333.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

1 Day(s) 9 4.4 40 20 4989999080322 202-7313 180.6 M8 12–18 30 32 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 9 4.4 50 30 4989999080339 202-7321 204.6 M8 12–28 30 32 1 Pack (8 pcs)

฿ 272.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

8 Pieces Per Package

12 Day(s) 9 4.4 60 40 4989999080346 202-7330 232.6 M8 12~38 30 32 1 Pack (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The screw body and the roll plate have the same diameter, construction can be conducted with the installation container set as it is.

Usage

●For hollow walls. 
●Bracket Closure.

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Finishing

Accessories

●Nut with Washer

Warning

●The maximum tensile load is the value at the time of plate strength.