(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Tap, Screw Type, Plastic, 1 Pack (10)

Board Tap, Screw Type, Plastic, 1 Pack (10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BTP-3.5X25BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Length(mm)
    25
  • JAN Code
    4989999176117
  • Trusco Code
    424-3633
  • Mass(g/package)
    22.4
  • Application
    For gypsum board.
  • Compatible Screw Diameter(mm)
    3.5
  • Head Diameter(mm)
    12
  • Material
    Plastic (Nylon/Fiber Glass)
  • Features
    Simple construction that can be tightened just with a screwdriver. Also ideal for GL construction method.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
BTP-3.5X25BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 310.87

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Length(mm)
    25
  • JAN Code
    4989999176117
  • Trusco Code
    424-3633
  • Mass(g/package)
    22.4
  • Application
    For gypsum board.
  • Compatible Screw Diameter(mm)
    3.5
  • Head Diameter(mm)
    12
  • Material
    Plastic (Nylon/Fiber Glass)
  • Features
    Simple construction that can be tightened just with a screwdriver. Also ideal for GL construction method.
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Simple construction that can be tightened just with a screwdriver. Ideal for GL method as well. For gypsum board.

Specifications of BTP-3.5X25BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Length(mm)
    25
  • JAN Code
    4989999176117
  • Trusco Code
    424-3633
  • Mass(g/package)
    22.4
  • Application
    For gypsum board.
  • Compatible Screw Diameter(mm)
    3.5
  • Head Diameter(mm)
    12
  • Material
    Plastic (Nylon/Fiber Glass)
  • Features
    Simple construction that can be tightened just with a screwdriver. Also ideal for GL construction method.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
BTP-3.5X25BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 310.87

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to tighten with a screwdriver.

Usage

●For gypsum boards.

Specification

●Length(mm):25
●Compatible Screw Diameter(mm):3.5 to 4.0
●Q'ty Per Bag(piece):10
●Maximum Tensile Load: 0.1kN(gypsum board thickness: 9.5mm)
●Head Diameter: 12mm

Materials

●Plastic (nylon, glass fiber)