Board Tap, Screw Type, Zinc Alloy Die Cast, 1 Pack (10)

Brand :
TRUSCO

Caution

    Product Description

    Simple construction that can be tightened just with a screwdriver. Ideal for GL method as well. For Gypsum Board / Plywood / Calcium Silicate Board (8 mm or less). Ideal for GL method as well.

    Features

    ●Easy to tighten with a screwdriver.

    Usage

    ●For gypsum board, plywood, calcium silicate plate(8mm or less).

    Specification

    ●Length(mm):25
    ●Compatible Screw Diameter(mm):4
    ●Q'ty Per Bag(piece):10
    ●Maximum Tensile Load: 0.1kN(gypsum board thickness: 9.5mm)
    ●Head Diameter: 15mm

    Materials

    ●Zinc Die Casting
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat