(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor Screw Fixing Type Flathead Small Pack Type PFV

P-Less Anchor Screw Fixing Type Flathead Small Pack Type PFV

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 181.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFV-425BT
PFV-432BT
PFV-535BT
PFV-545BT
PFV-560BT
PFV-610BT
PFV-670BT
PFV-675BT
PFV-690BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Nominal diameter d
(mm)
Amount Of Content

฿ 189.95

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

68 Pieces Per Package

12 Day(s) 3.4 1.7 25 4989999080223 202-7453 108 35 22 4 1 Pack (68 pcs)

฿ 190.73

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

58 Pieces Per Package

12 Day(s) 3.4 2.8 32 4989999080230 202-7461 113 42 30 4 1 Pack (58 pcs)

฿ 187.16

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

24 Pieces Per Package

12 Day(s) 4.3 3.3 35 4989999080247 202-7470 90 45 30 5 1 Pack (24 pcs)

฿ 186.94

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

12 Day(s) 4.3 3.3 45 4989999080254 202-7488 93 55 30 5 1 Pack (20 pcs)

฿ 184.77

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 3.3 60 4989999080261 202-7496 79 70 30 5 1 Pack (12 pcs)

฿ 181.36

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

3 Pieces Per Package

12 Day(s) 5.3 5.3 100 4989999080049 202-7798 57 110 40 6 1 Pack (3 pcs)

฿ 184.61

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 5.3 5.3 70 4989999080278 202-7500 78 80 40 6 1 Pack (6 pcs)

฿ 185.08

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 5.3 5.3 75 4989999080285 202-7518 81 85 40 6 1 Pack (6 pcs)

฿ 182.91

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 5.3 5.3 90 4989999080292 202-7526 67 100 40 6 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Steel
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping etc.
  • Applicable Screwdriver
    Brush No.2 Nominal Diameter 4, 5 mm + No.3 Nominal Diameter 6 mm
  • Material
    Steel
  • Surface processing material
    SV (Silver Vic) Treatment
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.

Product Description

Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material. For concrete, blocks, and wood. Wiring, piping saddle clamping, etc.

Part Number
PFV-425BT
PFV-432BT
PFV-535BT
PFV-545BT
PFV-560BT
PFV-610BT
PFV-670BT
PFV-675BT
PFV-690BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Hole depth
(mm)
Embedding depth
(mm)
Nominal diameter d
(mm)
Amount Of Content

฿ 189.95

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

68 Pieces Per Package

12 Day(s) 3.4 1.7 25 4989999080223 202-7453 108 35 22 4 1 Pack (68 pcs)

฿ 190.73

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

58 Pieces Per Package

12 Day(s) 3.4 2.8 32 4989999080230 202-7461 113 42 30 4 1 Pack (58 pcs)

฿ 187.16

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

24 Pieces Per Package

12 Day(s) 4.3 3.3 35 4989999080247 202-7470 90 45 30 5 1 Pack (24 pcs)

฿ 186.94

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

20 Pieces Per Package

12 Day(s) 4.3 3.3 45 4989999080254 202-7488 93 55 30 5 1 Pack (20 pcs)

฿ 184.77

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

12 Pieces Per Package

1 Day(s) 4.3 3.3 60 4989999080261 202-7496 79 70 30 5 1 Pack (12 pcs)

฿ 181.36

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

3 Pieces Per Package

12 Day(s) 5.3 5.3 100 4989999080049 202-7798 57 110 40 6 1 Pack (3 pcs)

฿ 184.61

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 5.3 5.3 70 4989999080278 202-7500 78 80 40 6 1 Pack (6 pcs)

฿ 185.08

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

6 Pieces Per Package

12 Day(s) 5.3 5.3 75 4989999080285 202-7518 81 85 40 6 1 Pack (6 pcs)

฿ 182.91

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

4 Pieces Per Package

12 Day(s) 5.3 5.3 90 4989999080292 202-7526 67 100 40 6 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the plug is unnecessary, the pilot hole requires a small diameter.

Usage

●For concrete, block, wood.
●Saddle fastening for wiring and piping etc.

Specification

●SPQ(bag):10

Materials

●Steel 
●Surface Treatment: SV(silver big) Treatment

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.