(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driven Anchor "CT Anchor" (Flanged Type, Small Quantity Pack Type)

Internal Cone Driven Anchor "CT Anchor" (Flanged Type, Small Quantity Pack Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GT-3030BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • JAN Code
    4989999080452
  • Trusco Code
    202-7194
  • Mass(g/package)
    194.4
  • Application
    For electrical facility, piping as well as air conditioning duct installation work.
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Outer Diameter(mm)
    12.0
  • Compatible Hand Holder
    GT-3030H
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Internal cone hammering type limits variation in construction. The completed construction can be checked using a special hand holder. Can handle through holes.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
GT-3030BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 174.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • JAN Code
    4989999080452
  • Trusco Code
    202-7194
  • Mass(g/package)
    194.4
  • Application
    For electrical facility, piping as well as air conditioning duct installation work.
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Outer Diameter(mm)
    12.0
  • Compatible Hand Holder
    GT-3030H
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Internal cone hammering type limits variation in construction. The completed construction can be checked using a special hand holder. Can handle through holes.
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Internal cone hammering type limits variation in construction. The completed construction can be checked using a dedicated hand holder. Can also handle through holes. Can handle through holes (GT type). For electrical facility, piping as well as air conditioning duct installation work.

Specifications of GT-3030BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • JAN Code
    4989999080452
  • Trusco Code
    202-7194
  • Mass(g/package)
    194.4
  • Application
    For electrical facility, piping as well as air conditioning duct installation work.
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Outer Diameter(mm)
    12.0
  • Compatible Hand Holder
    GT-3030H
  • Material
    Steel
  • Surface processing material
    Trivalent Chromate Finish
  • Specifications
    Packaging included
  • Features
    Internal cone hammering type limits variation in construction. The completed construction can be checked using a special hand holder. Can handle through holes.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
GT-3030BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 174.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Internal cone is driving type, variation on construction is less.
●Completion of construction can be checked by using special hand holder.
●Construction is also possible even with through holes.

Usage

●For electrical construction, plumbing work, heating and cooling duct work etc.

Specification

●Size:W3/8
●Outer Diameter(mm):12.0
●Total Length(mm):30
●Screw Length(mm):12
●Drill Diameter(mm):12.5
●Maximum Tensile Load(kN):12.7
●Q'ty Per Bag(piece):10
●Packaged in a pack

Materials

●Steel 
●Surface Treatment: Trivalent Chromate Treatment

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.