(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Rivet Aluminum/Steel Rivet Length (mm) 8.2–19.9

Blind Rivet Aluminum/Steel Rivet Length (mm) 8.2–19.9

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 123.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT-32
AT-34
AT-42
AT-43
AT-44
AT-45
AT-46
AT-53
AT-54
AT-55
AT-56
AT-58
AT-63
AT-64
AT-65
AT-66
AT-68
AT-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Amount Of Content

฿ 258.10

CONSTRUCTIONCOMPONENTS 1 Pack(s)

70 Pieces Per Package

Same day 5.5 2.5 0.5~3.2 4989999082005 217-0124 38 (/pack) 640 4.8 2.4 740 1 Pack (70 pcs)

฿ 123.07

CONSTRUCTION COMPONENTS 1 Pack(s)

70 Pieces Per Package

1 Day(s) 8.8 2.5 3.2~4.8 4989999082012 217-0132 43 (/pack) 640 4.8 2.4 740 1 Pack (70 pcs)

฿ 127.71

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

Same day 6 3.3 1.6~3.2 4989999082029 217-0141 79 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 149.49

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

1 Day(s) 7.6 3.3 3.2~4.8 4989999082036 217-0159 81 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 128.23

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 4989999082043 217-0167 83 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 127.45

CONSTRUCTION COMPONENTS 1 Pack(s)

70 Pieces Per Package

1 Day(s) 10.8 3.3 6.4~8.0 4989999082050 217-0175 77 (/pack) 930 6.4 3.2 1320 1 Pack (70 pcs)

฿ 126.29

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 12.3 3.3 8.0~9.5 4989999082067 217-0183 68 (/pack) 930 6.4 3.2 1320 1 Pack (60 pcs)

฿ 128.61

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 4989999082081 217-0205 86 (/pack) 1420 8.0 4.0 2250 1 Pack (55 pcs)

฿ 129.26

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 4989999082098 217-0213 91 (/pack) 1420 8.0 4.0 2250 1 Pack (55 pcs)

฿ 128.87

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 11.4 4.1 6.4~8.0 4989999082104 217-0221 88 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 12.9 4.1 8.0~9.5 4989999082111 217-0230 89 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 129.91

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 16.1 4.1 9.5~12.7 4989999082128 217-0248 96 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 130.03

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 8.7 4.9 3.2~4.8 4989999082135 217-0256 97 (/pack) 2200 9.6 4.8 3190 1 Pack (40 pcs)

฿ 128.87

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 4989999082142 217-0264 88 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 11.9 4.9 6.4~8.0 4989999082159 217-0272 89 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 130.42

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 4989999082166 217-0281 100 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 129.65

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 16.7 4.9 9.5~12.7 4989999082173 217-0299 94 (/pack) 2200 9.6 4.8 3190 1 Pack (30 pcs)

฿ 130.16

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 19.9 4.9 12.7~15.9 4989999082180 217-0302 98 (/pack) 2200 9.6 4.8 3190 1 Pack (30 pcs)

Basic Specifications

  • Material
    Rivet Body (Flange): Aluminum (A5052) Mandrel (Shaft): Steel (Carbon Steel)
  • Features
    Blind rivets can easily tie base materials and thin plates around the back which are hard to reach. Rivets do not become loose from vibrations, unlike screws.
  • Specifications
    Packaging included

Product Description

Blind rivets can easily tie base materials and thin plates around the back which are hard to reach. Rivets do not become loose from vibrations, unlike screws. Trucks, buses, refrigerator truck panels, electric trains, water scooters, household electric appliances, lighting equipment, steel furniture, etc. Sashes, gates, porches, shutters, signboards, stepladders, kitchen apparatus, etc.

Part Number
AT-32
AT-34
AT-42
AT-43
AT-44
AT-45
AT-46
AT-53
AT-54
AT-55
AT-56
AT-58
AT-63
AT-64
AT-65
AT-66
AT-68
AT-610
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Rivet Length
(mm)
Pilot Hole Dia.
(mm)
Caulking Plate Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Shear Load
(N)
Flange diameter
(mm)
Rivet diameter
(mm)
Tensile Load
(N)
Amount Of Content

฿ 258.10

CONSTRUCTIONCOMPONENTS 1 Pack(s)

70 Pieces Per Package

Same day 5.5 2.5 0.5~3.2 4989999082005 217-0124 38 (/pack) 640 4.8 2.4 740 1 Pack (70 pcs)

฿ 123.07

CONSTRUCTION COMPONENTS 1 Pack(s)

70 Pieces Per Package

1 Day(s) 8.8 2.5 3.2~4.8 4989999082012 217-0132 43 (/pack) 640 4.8 2.4 740 1 Pack (70 pcs)

฿ 127.71

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

Same day 6 3.3 1.6~3.2 4989999082029 217-0141 79 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 149.49

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

1 Day(s) 7.6 3.3 3.2~4.8 4989999082036 217-0159 81 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 128.23

CONSTRUCTION COMPONENTS 1 Pack(s)

80 Pieces Per Package

1 Day(s) 9.2 3.3 4.8–6.4 4989999082043 217-0167 83 (/pack) 930 6.4 3.2 1320 1 Pack (80 pcs)

฿ 127.45

CONSTRUCTION COMPONENTS 1 Pack(s)

70 Pieces Per Package

1 Day(s) 10.8 3.3 6.4~8.0 4989999082050 217-0175 77 (/pack) 930 6.4 3.2 1320 1 Pack (70 pcs)

฿ 126.29

CONSTRUCTION COMPONENTS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 12.3 3.3 8.0~9.5 4989999082067 217-0183 68 (/pack) 930 6.4 3.2 1320 1 Pack (60 pcs)

฿ 128.61

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 8.2 4.1 3.2~4.8 4989999082081 217-0205 86 (/pack) 1420 8.0 4.0 2250 1 Pack (55 pcs)

฿ 129.26

CONSTRUCTION COMPONENTS 1 Pack(s)

55 Pieces Per Package

1 Day(s) 9.8 4.1 4.8–6.4 4989999082098 217-0213 91 (/pack) 1420 8.0 4.0 2250 1 Pack (55 pcs)

฿ 128.87

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 11.4 4.1 6.4~8.0 4989999082104 217-0221 88 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 12.9 4.1 8.0~9.5 4989999082111 217-0230 89 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 129.91

CONSTRUCTION COMPONENTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 16.1 4.1 9.5~12.7 4989999082128 217-0248 96 (/pack) 1420 8.0 4.0 2250 1 Pack (50 pcs)

฿ 130.03

CONSTRUCTION COMPONENTS 1 Pack(s)

40 Pieces Per Package

1 Day(s) 8.7 4.9 3.2~4.8 4989999082135 217-0256 97 (/pack) 2200 9.6 4.8 3190 1 Pack (40 pcs)

฿ 128.87

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 10.3 4.9 4.8–6.4 4989999082142 217-0264 88 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 129.00

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 11.9 4.9 6.4~8.0 4989999082159 217-0272 89 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 130.42

CONSTRUCTION COMPONENTS 1 Pack(s)

35 Pieces Per Package

1 Day(s) 13.5 4.9 8.0~9.5 4989999082166 217-0281 100 (/pack) 2200 9.6 4.8 3190 1 Pack (35 pcs)

฿ 129.65

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 16.7 4.9 9.5~12.7 4989999082173 217-0299 94 (/pack) 2200 9.6 4.8 3190 1 Pack (30 pcs)

฿ 130.16

CONSTRUCTION COMPONENTS 1 Pack(s)

30 Pieces Per Package

1 Day(s) 19.9 4.9 12.7~15.9 4989999082180 217-0302 98 (/pack) 2200 9.6 4.8 3190 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blind rivet can be easily fastened to base material at the back side that cannot be reached by hand or sealed thin plate.

Usage

●Trucks, buses, insulated car panels, trains, water motorbike, household appliances, lighting fixture, steel furniture and others.
●Sashes, doors, verandas, shutters, signage, stepladders, kitchen equipment etc.

Specification

●Packaged in a pack

Materials

●Rivet Body(flange): Aluminum(A5052) 
●Mandrel(shaft): Steel(carbon steel)