(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor Board Fastener for Hollow Walls, Fixed Scissors Type M4–M5

Anchor Board Fastener for Hollow Walls, Fixed Scissors Type M4–M5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 809.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-405P
B-409P
B-416P
B-423P
B-514P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Compatible Plate Thickness
(mm)
Amount Of Content

฿ 934.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.52 9 M4 25 6.7 252-6298 4996620445412 260/pack 2~5 1 Pack (50 pcs)

฿ 966.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.30 9 M4 39 6.7 252-6301 4996620445429 360/pack 3–10 1 Pack (50 pcs)

฿ 1,005.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.34 9 M4 45 6.7 252-6310 4996620445436 410/pack 10–16 1 Pack (50 pcs)

฿ 1,066.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.5 9 M4 52 6.7 252-6328 4996620445443 470/pack 17–23 1 Pack (50 pcs)

฿ 809.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

10 Day(s) 0.39 11 M5 58 9.0 252-6336 4996620445474 445/pack 7~14 1 Pack (25 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Material
    Steel
  • Surface Treatment
    Trivalent Chromate Finish

Product Description

[Features]
· Screws are freely attached or removed, for simple implementation and an even finish.
[Applications]
· Suitable for installation of lighting fixtures and shelf brackets on hollow walls.

Part Number
B-405P
B-409P
B-416P
B-423P
B-514P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Compatible Plate Thickness
(mm)
Amount Of Content

฿ 934.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.52 9 M4 25 6.7 252-6298 4996620445412 260/pack 2~5 1 Pack (50 pcs)

฿ 966.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.30 9 M4 39 6.7 252-6301 4996620445429 360/pack 3–10 1 Pack (50 pcs)

฿ 1,005.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.34 9 M4 45 6.7 252-6310 4996620445436 410/pack 10–16 1 Pack (50 pcs)

฿ 1,066.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

10 Day(s) 0.5 9 M4 52 6.7 252-6328 4996620445443 470/pack 17–23 1 Pack (50 pcs)

฿ 809.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

10 Day(s) 0.39 11 M5 58 9.0 252-6336 4996620445474 445/pack 7~14 1 Pack (25 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1