(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, L Shape Hook)

Anchoring "Board Fastener" for Hollow Walls (Clamp Anchor Type, L Shape Hook)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-409LP

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Pilot Hole Dia.(mm)
    9
  • Nominal of Thread
    M4
  • Screw Length(mm)
    39
  • Outer Diameter(mm)
    6.7
  • Trusco Code
    252-6361
  • JAN Code
    4996620445504
  • Mass(g)
    275/pack
  • Features
    Screws are freely attached or removed, for simple implementation and an even finish.
  • Application
    Suitable for installation of lighting fixtures and shelf brackets on hollow walls.
  • Material
    Steel
  • Compatible Plate Thickness(mm)
    3–10
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 Pack (25 pcs)
Part Number
B-409LP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 874.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 Pack (25 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Pilot Hole Dia.(mm)
    9
  • Nominal of Thread
    M4
  • Screw Length(mm)
    39
  • Outer Diameter(mm)
    6.7
  • Trusco Code
    252-6361
  • JAN Code
    4996620445504
  • Mass(g)
    275/pack
  • Features
    Screws are freely attached or removed, for simple implementation and an even finish.
  • Application
    Suitable for installation of lighting fixtures and shelf brackets on hollow walls.
  • Material
    Steel
  • Compatible Plate Thickness(mm)
    3–10
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 Pack (25 pcs)

Product Description

Screws are freely attached or removed, for simple implementation and an even finish. Suitable for installation of lighting fixtures and shelf brackets on hollow walls.

Specifications of B-409LP

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.3 (Gypsum Board Thickness 9.5 mm)
  • Pilot Hole Dia.(mm)
    9
  • Nominal of Thread
    M4
  • Screw Length(mm)
    39
  • Outer Diameter(mm)
    6.7
  • Trusco Code
    252-6361
  • JAN Code
    4996620445504
  • Mass(g)
    275/pack
  • Features
    Screws are freely attached or removed, for simple implementation and an even finish.
  • Application
    Suitable for installation of lighting fixtures and shelf brackets on hollow walls.
  • Material
    Steel
  • Compatible Plate Thickness(mm)
    3–10
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 Pack (25 pcs)
Part Number
B-409LP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 874.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1 Pack (25 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1