(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Tap, Screw Type, Zinc Alloy Die Cast, 1 Pack (100)

Board Tap, Screw Type, Zinc Alloy Die Cast, 1 Pack (100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BT-4X25-P100

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Trusco Code
    252-6417
  • JAN Code
    4996620441520
  • Mass(g)
    483/pack
  • Features
    Simple construction that can be tightened just with a screwdriver.
  • Application
    For Gypsum Board / Plywood / Calcium Silicate Board (8 mm or less).
  • Material
    Zinc Alloy Die-Cast
  • Compatible Screw Diameter(mm)
    4
  • Length(mm)
    25
  • Head Diameter(mm)
    15
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
BT-4X25-P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,102.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Trusco Code
    252-6417
  • JAN Code
    4996620441520
  • Mass(g)
    483/pack
  • Features
    Simple construction that can be tightened just with a screwdriver.
  • Application
    For Gypsum Board / Plywood / Calcium Silicate Board (8 mm or less).
  • Material
    Zinc Alloy Die-Cast
  • Compatible Screw Diameter(mm)
    4
  • Length(mm)
    25
  • Head Diameter(mm)
    15
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

Simple construction that can be tightened just with a screwdriver. For plasterboard, plywood, calcium silicate board (8 mm or less).

Specifications of BT-4X25-P100

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    0.1/0.2 (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Trusco Code
    252-6417
  • JAN Code
    4996620441520
  • Mass(g)
    483/pack
  • Features
    Simple construction that can be tightened just with a screwdriver.
  • Application
    For Gypsum Board / Plywood / Calcium Silicate Board (8 mm or less).
  • Material
    Zinc Alloy Die-Cast
  • Compatible Screw Diameter(mm)
    4
  • Length(mm)
    25
  • Head Diameter(mm)
    15
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
BT-4X25-P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,102.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1