(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALC Anchor "AX Type" (Screw-in Type For ALC)

ALC Anchor "AX Type" (Screw-in Type For ALC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AX-1085
AX-3085
AX-665
AX-875
AX-M8
AX-M10
AX-W30
AXM6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Nominal of Thread Outer Diameter
(mm)
Drill Diameter
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Accessory Bolt length for construction
(mm)
Amount Of Content

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Threaded Type 85 M10 16.5 16.5 80 376-5041 4996620240031 89.2 With nuts and washers - 1 pc.

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Threaded Type 85 W3/8 16.5 16.5 80 376-5067 4996620240055 88.3 With nuts and washers - 1 pc.

฿ 51.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Threaded Type 65 M6 12 12 60 376-5075 4996620240017 29.5 With nuts and washers - 1 pc.

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Threaded Type 75 M8 14.5 14.5 70 376-5083 4996620240024 50.8 With nuts and washers - 1 pc.

฿ 80.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Female Threaded Tapped 63 M8 14.5 14.5 70 376-5113 4996620240093 27.8 - 25 or More 1 pc.

฿ 100.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Female Threaded Tapped 72 M10 16.5 16.5 80 376-5091 4996620240109 44.1 - 30 or More 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Female Threaded Tapped 72 W3/8 16.5 16.5 80 376-5121 4996620240116 44.6 - 30 or More 1 pc.

฿ 72.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Female Threaded Tapped 54 M6 12 12 60 376-5105 4996620240086 21.7 - 20 or More 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Features
    The expansion part opens vertically and is securely attached. ALC panel will not be damaged during fastening. Construction confirmation is possible. Two wings (blades) increase the shearing force and prevent co-rotation during construction.
  • Application
    For ALC panels. For installing lighting fixtures, exhaust ports, surface lattices, etc.
  • Material
    Steel (Expanding Part)
  • Specifications
    In Box
  • Construction rotation speed
    10 revolutions
  • Surface Treatment
    Trivalent Chromate Finish
  • Amount Of Content
    1 pc.
Part Number
AX-1085
AX-3085
AX-665
AX-875
AX-M8
AX-M10
AX-W30
AXM6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(mm)
Nominal of Thread Outer Diameter
(mm)
Drill Diameter
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Accessory Bolt length for construction
(mm)
Amount Of Content

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Threaded Type 85 M10 16.5 16.5 80 376-5041 4996620240031 89.2 With nuts and washers - 1 pc.

฿ 90.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 12 Day(s) Threaded Type 85 W3/8 16.5 16.5 80 376-5067 4996620240055 88.3 With nuts and washers - 1 pc.

฿ 51.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Threaded Type 65 M6 12 12 60 376-5075 4996620240017 29.5 With nuts and washers - 1 pc.

฿ 69.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) Threaded Type 75 M8 14.5 14.5 70 376-5083 4996620240024 50.8 With nuts and washers - 1 pc.

฿ 80.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Female Threaded Tapped 63 M8 14.5 14.5 70 376-5113 4996620240093 27.8 - 25 or More 1 pc.

฿ 100.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Female Threaded Tapped 72 M10 16.5 16.5 80 376-5091 4996620240109 44.1 - 30 or More 1 pc.

฿ 102.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 10 Day(s) Female Threaded Tapped 72 W3/8 16.5 16.5 80 376-5121 4996620240116 44.6 - 30 or More 1 pc.

฿ 72.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) Female Threaded Tapped 54 M6 12 12 60 376-5105 4996620240086 21.7 - 20 or More 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1