(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor (Screw Fixing Type Panhead with Washer)

P-Less Anchor (Screw Fixing Type Panhead with Washer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PW-4X25SP200
PW-4X32SP100
PWV-4X25P200
PWV-4X32P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Length
(mm)
Surface Treatment Amount Of Content

฿ 1,340.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) Stainless Steel 1.7 35 259-5931 4996620258715 471/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 698.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) Stainless Steel 2.8 42 259-5940 4996620258722 274/pack Steel 32 SV (Silver Vic) Treatment 1 Pack (100 pcs)

฿ 428.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) Steel 1.7 35 259-5818 4996620258616 471/pack Stainless steel (SUS410) 25 - 1 Pack (200 pcs)

฿ 254.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) Steel 2.8 42 259-5826 4996620258623 274/pack Stainless steel (SUS410) 32 - 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Nominal diameter d(mm)
    4
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch boxes, etc.
  • Specifications
    Compatible Driver: Phillips No. 2
Part Number
PW-4X25SP200
PW-4X32SP100
PWV-4X25P200
PWV-4X32P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Material Length
(mm)
Surface Treatment Amount Of Content

฿ 1,340.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) Stainless Steel 1.7 35 259-5931 4996620258715 471/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 698.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) Stainless Steel 2.8 42 259-5940 4996620258722 274/pack Steel 32 SV (Silver Vic) Treatment 1 Pack (100 pcs)

฿ 428.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) Steel 1.7 35 259-5818 4996620258616 471/pack Stainless steel (SUS410) 25 - 1 Pack (200 pcs)

฿ 254.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) Steel 2.8 42 259-5826 4996620258623 274/pack Stainless steel (SUS410) 32 - 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the plug is unnecessary, the pilot hole requires a small diameter. 
●Securely fasten to the mating material with high sharp ridge and low ridge mechanism.

Usage

●For concrete, block, wood.
●Saddle fastening for wiring and piping. Switch box etc.

Specification

●d(mm):4
●Pilot Hole Diameter(mm):3.4
●SPQ(bag):10
●Compatible Screwdriver: Plus No.2

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.