(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Less Anchor (Screw Fixing Type Panhead)

P-Less Anchor (Screw Fixing Type Panhead)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 319.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP-4X25SP200
PP-4X32SP200
PP-5X25SP100
PP-5X35SP100
PPV-4X25P200
PPV-4X32P200
PPV-5X25P100
PPV-5X35P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Hole depth
(mm)
Nominal diameter d
(mm)
Trusco Code JAN Code Mass
(g)
Material Length
(mm)
Surface Treatment Amount Of Content

฿ 989.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Stainless Steel 1.7 3.4 35 4 259-5834 4996620259019 361/pack Stainless steel (SUS410) 25 - 1 Pack (200 pcs)

฿ 1,192.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) Stainless Steel 2.8 3.4 42 4 259-5842 4996620259026 439/pack Stainless steel (SUS410) 32 - 1 Pack (200 pcs)

฿ 873.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) Stainless Steel 2.0 4.3 35 5 259-5851 4996620259033 304/pack Stainless steel (SUS410) 25 - 1 Pack (100 pcs)

฿ 1,192.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) Stainless Steel 3.3 4.3 45 5 259-5869 4996620259040 399/pack Stainless steel (SUS410) 35 - 1 Pack (100 pcs)

฿ 319.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Steel 1.7 3.4 35 4 259-5699 4996620258012 361/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 390.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) Steel 2.8 3.4 42 4 259-5702 4996620258029 439/pack Steel 32 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 437.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) Steel 2.0 4.3 35 5 259-5711 4996620258036 304/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (100 pcs)

฿ 518.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) Steel 3.3 4.3 45 5 259-5729 4996620258043 399/pack Steel 35 SV (Silver Vic) Treatment 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Features
    Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material.
  • Application
    For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch boxes, etc.
  • Specifications
    Compatible Driver: Phillips No. 2

Product Description

Pilot holes are of a small diameter since a plug is not required. With a double mechanism of a high sharp thread and a low thread, it adheres well to the mating material. For concrete, blocks, and wood. Wiring and piping saddle clamping. Switch box, etc.

Part Number
PP-4X25SP200
PP-4X32SP200
PP-5X25SP100
PP-5X35SP100
PPV-4X25P200
PPV-4X32P200
PPV-5X25P100
PPV-5X35P100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Hole depth
(mm)
Nominal diameter d
(mm)
Trusco Code JAN Code Mass
(g)
Material Length
(mm)
Surface Treatment Amount Of Content

฿ 989.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Stainless Steel 1.7 3.4 35 4 259-5834 4996620259019 361/pack Stainless steel (SUS410) 25 - 1 Pack (200 pcs)

฿ 1,192.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) Stainless Steel 2.8 3.4 42 4 259-5842 4996620259026 439/pack Stainless steel (SUS410) 32 - 1 Pack (200 pcs)

฿ 873.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) Stainless Steel 2.0 4.3 35 5 259-5851 4996620259033 304/pack Stainless steel (SUS410) 25 - 1 Pack (100 pcs)

฿ 1,192.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) Stainless Steel 3.3 4.3 45 5 259-5869 4996620259040 399/pack Stainless steel (SUS410) 35 - 1 Pack (100 pcs)

฿ 319.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Steel 1.7 3.4 35 4 259-5699 4996620258012 361/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 390.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) Steel 2.8 3.4 42 4 259-5702 4996620258029 439/pack Steel 32 SV (Silver Vic) Treatment 1 Pack (200 pcs)

฿ 437.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) Steel 2.0 4.3 35 5 259-5711 4996620258036 304/pack Steel 25 SV (Silver Vic) Treatment 1 Pack (100 pcs)

฿ 518.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) Steel 3.3 4.3 45 5 259-5729 4996620258043 399/pack Steel 35 SV (Silver Vic) Treatment 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1