(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Stainless Steel

Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 60.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCT-1040
SCT-1250
SCT-3040
SCT-4050
SCT-625
SCT-830
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 96.97

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 15.6 40 M10 16 12.5 13.0 133-1175 4996620112031 24.8 1 pc.

฿ 189.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 24.5 50 M12 20 16.0 16.5 133-1183 4996620112055 54.2 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 14.7 40 W3/8 16 12 12.5 133-1205 4996620112093 23.8 1 pc.

฿ 189.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 24.5 50 W1/2 20 16.0 16.5 133-1221 4996620112109 51.8 1 pc.

฿ 60.52

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 6.7 25 M6 10 8 8.5 133-1141 4996620112017 7.0 1 pc.

฿ 73.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 10.7 30 M8 12 10 10.5 133-1167 4996620112024 12.4 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Stainless Steel
  • Features
    Made of stainless steel and ideal for applications requiring corrosion resistance. Operation completion can be verified by using the dedicated hand holder.
  • Application
    For electrical facility, piping as well as air conditioning duct installation work.
  • Material
    Stainless steel (SUS304 equivalent)
  • Amount Of Content
    1 pc.

Product Description

It is made of stainless steel and is ideal for construction sites that require corrosion resistance. You can confirm the completion of construction by using the dedicated hand holder. For electrical installation work, plumbing work, air conditioning duct work, etc.

Part Number
SCT-1040
SCT-1250
SCT-3040
SCT-4050
SCT-625
SCT-830
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 96.97

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 15.6 40 M10 16 12.5 13.0 133-1175 4996620112031 24.8 1 pc.

฿ 189.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 24.5 50 M12 20 16.0 16.5 133-1183 4996620112055 54.2 1 pc.

฿ 79.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 14.7 40 W3/8 16 12 12.5 133-1205 4996620112093 23.8 1 pc.

฿ 189.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 24.5 50 W1/2 20 16.0 16.5 133-1221 4996620112109 51.8 1 pc.

฿ 60.52

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 6.7 25 M6 10 8 8.5 133-1141 4996620112017 7.0 1 pc.

฿ 73.86

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 10.7 30 M8 12 10 10.5 133-1167 4996620112024 12.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1