Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Steel

Brand :
SANKO TECHNO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]
- Product Type: Anchor
- Details Type: Steel
- Material: Steel
- Maximum Load Capacity(kN): 6.7/10.7/14.7/15.6/24.5/35.7
- Overall Length(mm): 25/30/40/50/60
- Nominal of Thread: W1/2,W3/8,W5/8,W5/16,M6,M8,M10,M12,M16
- Screw Length(mm): 10/12/16/20/23
- Outer Diameter(mm): 8/10/12/12.5/16.0/20.0

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Internal Cone Driven Anchor CT Anchor (Boxed Type), Made of Steel | SANKO TECHNO | MISUMI Thailand