(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HAS-1045 |
HAS-1055 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load Capacity (kN) |
Overall Length (mm) |
Trusco Code | JAN Code | Mass (g) |
Embedding depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.36 |
CIVIL WORK/CARPENTRY COMPONENT | 100 Piece(s) | 12 Day(s) | 12.6 | 45 | 222-2442 | 4996620120685 | 28.0 | 30 | 1 pc. | ||
฿ 15.89 |
CIVIL WORK/CARPENTRY COMPONENT | 100 Piece(s) | 12 Day(s) | 12.7 | 55 | 132-7241 | 4996620120708 | 34.2 | 40 | 1 pc. |
Part Number |
---|
HAS-1045 |
HAS-1055 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load Capacity (kN) |
Overall Length (mm) |
Trusco Code | JAN Code | Mass (g) |
Embedding depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.36 |
CIVIL WORK/CARPENTRY COMPONENT | 100 Piece(s) | 12 Day(s) | 12.6 | 45 | 222-2442 | 4996620120685 | 28.0 | 30 | 1 pc. | ||
฿ 15.89 |
CIVIL WORK/CARPENTRY COMPONENT | 100 Piece(s) | 12 Day(s) | 12.7 | 55 | 132-7241 | 4996620120708 | 34.2 | 40 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?