(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving anchor, grip anchor, stainless steel

Main unit driving anchor, grip anchor, stainless steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SGA-8M
SGA-10M
SGA-16M
SGA-30
SGA-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 74.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 12.7 35 M8 13 12 12.5 309-5649 4996620122023 24.7 1 pc.

฿ 95.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 14.9 40 M10 15 14 14.5 309-5614 4996620122030 35.6 1 pc.

฿ 334.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) 33.3 60 M16 25 21.5 22.0 309-5631 4996620122054 122.0 1 pc.

฿ 95.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 19 Day(s) 14.9 40 W3/8 15 14 14.5 132-7798 4996620122139 37.1 1 pc.

฿ 177.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 25.5 50 W1/2 20 17.3 18.0 132-7801 4996620122146 68.1 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Details Type
    Stainless Steel
  • Features
    Construction surface is flat so the anchor does not become an obstruction even after equipment (facility) is removed.
  • Application
    For work where rustproofing is required such as light ceiling construction, temporary scaffolding installation, concrete formwork construction, wiring/piping suspending fittings, etc.
  • Material
    Stainless steel (SUS304 equivalent)
  • Specifications
    In Box
  • Amount Of Content
    1 pc.
Part Number
SGA-8M
SGA-10M
SGA-16M
SGA-30
SGA-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Outer Diameter
(mm)
Drill Diameter
(mm)
Trusco Code JAN Code Mass
(g)
Amount Of Content

฿ 74.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 12 Day(s) 12.7 35 M8 13 12 12.5 309-5649 4996620122023 24.7 1 pc.

฿ 95.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 10 Day(s) 14.9 40 M10 15 14 14.5 309-5614 4996620122030 35.6 1 pc.

฿ 334.00

CIVIL WORK/CARPENTRY COMPONENT 25 Piece(s) 12 Day(s) 33.3 60 M16 25 21.5 22.0 309-5631 4996620122054 122.0 1 pc.

฿ 95.00

CIVIL WORK/CARPENTRY COMPONENT 100 Piece(s) 19 Day(s) 14.9 40 W3/8 15 14 14.5 132-7798 4996620122139 37.1 1 pc.

฿ 177.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 25.5 50 W1/2 20 17.3 18.0 132-7801 4996620122146 68.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1