(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Type Power Generator, AC Only, 2.6 kVA, Noise Level (dB), EB26K1JN

Open Type Power Generator, AC Only, 2.6 kVA, Noise Level (dB), EB26K1JN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EB26K1JN

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    496
  • JAN Code
    4945943202417
  • Trusco Code
    451-5153
  • Mass(g)
    31000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / Recoil Starter
  • Use
    Lighting for nighttime construction. Power supply for electric tools used onsite. Power supply for outdoor work.
  • Features
    A type which can switch between 50/60 Hz and deliver the same output. Lightweight and compact product with a built-in high-speed multi-pole alternator. Equipped with a micro-controller-based cycloconverter for a high quality power supply. Also equipped with a fuel tank with a fuel gauge.
  • Amount Of Content
    1 unit
Part Number
EB26K1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 51,971.58

฿ 42,419.20

OPEN TYPE GENERATOR 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    496
  • JAN Code
    4945943202417
  • Trusco Code
    451-5153
  • Mass(g)
    31000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / Recoil Starter
  • Use
    Lighting for nighttime construction. Power supply for electric tools used onsite. Power supply for outdoor work.
  • Features
    A type which can switch between 50/60 Hz and deliver the same output. Lightweight and compact product with a built-in high-speed multi-pole alternator. Equipped with a micro-controller-based cycloconverter for a high quality power supply. Also equipped with a fuel tank with a fuel gauge.
  • Amount Of Content
    1 unit

Product Description

A type that can be switched between 50 and 60 Hz while obtaining the same output. Equipped with a high-speed, multipolar alternator for a lightweight and compact design. Equipped with a microcomputer controlled cycloconverter to provide high-quality electricity supply. Equipped with a fuel tank that comes with a fuel gauge. Lighting for nighttime work. Supplies power to electric tools at worksites. As a power supply for outdoor work.

Specifications of EB26K1JN

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Open Type Gasoline Engine
  • Run Time(h)
    5.8
  • Noise Level(dB)
    97
  • Tank Capacity(L)
    9.2
  • Total Length(mm)
    445
  • Width(mm)
    402
  • Overall Height(mm)
    496
  • JAN Code
    4945943202417
  • Trusco Code
    451-5153
  • Mass(g)
    31000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / Recoil Starter
  • Use
    Lighting for nighttime construction. Power supply for electric tools used onsite. Power supply for outdoor work.
  • Features
    A type which can switch between 50/60 Hz and deliver the same output. Lightweight and compact product with a built-in high-speed multi-pole alternator. Equipped with a micro-controller-based cycloconverter for a high quality power supply. Also equipped with a fuel tank with a fuel gauge.
  • Amount Of Content
    1 unit
Part Number
EB26K1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 51,971.58

฿ 42,419.20

OPEN TYPE GENERATOR 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1