(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Inverter Power Generator, AC/DC Dual Use, 2.6 kVA, EU26IN1JN

Soundproof Inverter Power Generator, AC/DC Dual Use, 2.6 kVA, EU26IN1JN

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EU26IN1JN

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8.3A
  • Run Time(h)
    7.7-3.5 (1/4 load to rated load)
  • Noise Level(dB)
    82~91
  • Tank Capacity(L)
    5.9
  • Total Length(mm)
    622
  • Width(mm)
    379
  • Overall Height(mm)
    489
  • JAN Code
    4945943202530
  • Trusco Code
    451-5200
  • Mass(g)
    35200
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Achieves a light weight and compact size due to the newly structured magnesium frame and plastic body Features "eco throttle" specifications that control engine revolutions to suit the load and reduce unnecessary movements. Capable of a maximum of 7.7 hours of continuous operation time, allowing for extended hours of usage. (When "eco throttle" is activated) Equipped with a sine wave inverter. Capable of parallel operation.
  • Amount Of Content
    1 unit
Part Number
EU26IN1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 126,747.29

฿ 96,264.57

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8.3A
  • Run Time(h)
    7.7-3.5 (1/4 load to rated load)
  • Noise Level(dB)
    82~91
  • Tank Capacity(L)
    5.9
  • Total Length(mm)
    622
  • Width(mm)
    379
  • Overall Height(mm)
    489
  • JAN Code
    4945943202530
  • Trusco Code
    451-5200
  • Mass(g)
    35200
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Achieves a light weight and compact size due to the newly structured magnesium frame and plastic body Features "eco throttle" specifications that control engine revolutions to suit the load and reduce unnecessary movements. Capable of a maximum of 7.7 hours of continuous operation time, allowing for extended hours of usage. (When "eco throttle" is activated) Equipped with a sine wave inverter. Capable of parallel operation.
  • Amount Of Content
    1 unit

Product Description

The use of a new mechanism frame made of magnesium and a resin body has achieved a lightweight and compact design. An eco-throttle specification that reduces waste by controlling the engine speed according to the load. The maximum continuous operating time is 7.7 hours, enabling secure use over a long time. (Eco-throttle activated) When using a computer or high-precision electronic equipment outdoors.

Specifications of EU26IN1JN

  • Rated AC output
    100V-2.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8.3A
  • Run Time(h)
    7.7-3.5 (1/4 load to rated load)
  • Noise Level(dB)
    82~91
  • Tank Capacity(L)
    5.9
  • Total Length(mm)
    622
  • Width(mm)
    379
  • Overall Height(mm)
    489
  • JAN Code
    4945943202530
  • Trusco Code
    451-5200
  • Mass(g)
    35200
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Achieves a light weight and compact size due to the newly structured magnesium frame and plastic body Features "eco throttle" specifications that control engine revolutions to suit the load and reduce unnecessary movements. Capable of a maximum of 7.7 hours of continuous operation time, allowing for extended hours of usage. (When "eco throttle" is activated) Equipped with a sine wave inverter. Capable of parallel operation.
  • Amount Of Content
    1 unit
Part Number
EU26IN1JN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 126,747.29

฿ 96,264.57

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It realized an overwhelming light weight and compact body of 35.2kg with 2.6kVA generated power.
●Equipped with a large diameter wheel and a folding handle that can be carried easily by one person.
●By connecting 2 units you can output a large capacity electricity of 5.2kVA equivalent to a large power generator.

Usage

●Wide range of activities from leisure to emergency power supply.

Specification

●Rated AC Output 50/60Hz:100V-2.6kVA
●Rated DC Output:12V-8.3A
●Noise Level(dB):82 to 91
●Total Length x Total Width x Total Height(mm):622 x 379 x 489
●With frequency selector switch 
●With oil warning device
●Equipped with a load interlocking eco-throttle mounted
●Recoil starter

Warning

●Noise level is measured values at LwA(ISO international standards).