(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Inverter Power Generator, AC/DC Dual Use, 2.4 kVA, EU24IK1JNA3

Soundproof Inverter Power Generator, AC/DC Dual Use, 2.4 kVA, EU24IK1JNA3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EU24IK1JNA3

  • Rated AC output
    100V-2.4kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-10A
  • Run Time(h)
    22.3-8.5 (1/4 Load-Rated Load)
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    658
  • Width(mm)
    482
  • Overall Height(mm)
    570
  • JAN Code
    4945943202202
  • Trusco Code
    451-5196
  • Mass(g)
    55900
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors. As a replacement for commercial power supply in offices, stores and homes using computers and electric control office equipment.
  • Features
    The parallel operation function allows two units to be connected to obtain the output of two units. The eco throttle has been equipped to achieve superior low fuel consumption and low noise in a practical range that has not conventionally existed. Equipped with the "sine wave inverter.”
  • Amount Of Content
    1 unit
Part Number
EU24IK1JNA3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,262.26

฿ 84,896.78

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-2.4kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-10A
  • Run Time(h)
    22.3-8.5 (1/4 Load-Rated Load)
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    658
  • Width(mm)
    482
  • Overall Height(mm)
    570
  • JAN Code
    4945943202202
  • Trusco Code
    451-5196
  • Mass(g)
    55900
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors. As a replacement for commercial power supply in offices, stores and homes using computers and electric control office equipment.
  • Features
    The parallel operation function allows two units to be connected to obtain the output of two units. The eco throttle has been equipped to achieve superior low fuel consumption and low noise in a practical range that has not conventionally existed. Equipped with the "sine wave inverter.”
  • Amount Of Content
    1 unit

Product Description

Comes with a parallel operation function, enabling 2 units to be connected to obtain the power of 2 units. Equipped with an eco throttle for excellent low fuel consumption and low-noise performance in practical ranges that were not previously available. For outdoor use of computers or high-precision electronic devices. Used instead of a commercial power supply at offices, stores or homes that use computers or electronically controlled office devices.

Specifications of EU24IK1JNA3

  • Rated AC output
    100V-2.4kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-10A
  • Run Time(h)
    22.3-8.5 (1/4 Load-Rated Load)
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    658
  • Width(mm)
    482
  • Overall Height(mm)
    570
  • JAN Code
    4945943202202
  • Trusco Code
    451-5196
  • Mass(g)
    55900
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors. As a replacement for commercial power supply in offices, stores and homes using computers and electric control office equipment.
  • Features
    The parallel operation function allows two units to be connected to obtain the output of two units. The eco throttle has been equipped to achieve superior low fuel consumption and low noise in a practical range that has not conventionally existed. Equipped with the "sine wave inverter.”
  • Amount Of Content
    1 unit
Part Number
EU24IK1JNA3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 109,262.26

฿ 84,896.78

SOUNDPROOF INVERTER GEN 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1