(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Honda Motor Soundproof Inverter Power Generator, AC/DC, 0.9 kVA, Parallel Operation, EU9IT1JN1

Honda Motor Soundproof Inverter Power Generator, AC/DC, 0.9 kVA, Parallel Operation, EU9IT1JN1

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EU9IT1JN1

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1-3.2 (1/4 load to rated load)
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Parallel operation
    Corresponds To
  • Outlet with Lock
    Corresponds To
  • Trusco Code
    451-5226
  • Mass(g)
    13000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Features an eco-throttle enabling outstanding fuel efficiency and low noise within the practical range. Equipped with a sine inverter.
  • Amount Of Content
    1 unit
Part Number
EU9IT1JN1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,180.78

฿ 46,860.96

SOUNDPROOF INVERTER GEN 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1-3.2 (1/4 load to rated load)
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Parallel operation
    Corresponds To
  • Outlet with Lock
    Corresponds To
  • Trusco Code
    451-5226
  • Mass(g)
    13000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Features an eco-throttle enabling outstanding fuel efficiency and low noise within the practical range. Equipped with a sine inverter.
  • Amount Of Content
    1 unit

Product Description

A lightweight, soundproof inverter generator suitable for precision equipment.
[Features]
·By connecting two units, it is possible to output a large capacity of 1.8 kVA of electricity. Equipped with a sine wave inverter.
·The body shape makes it difficult to fall over even if the cord is hooked during work.
·An eco-throttle function that reduces fuel consumption and noise by driving according to the load.
·Equipped with an eco-throttle, it achieves excellent fuel efficiency and low noise in the practical range that has never existed before.
[Applications]
·Compatible with precision equipment such as personal computers. When using computers and high-precision electronic equipment outdoors.
·As an emergency power source, it is useful for securing a lifeline.

Specifications of EU9IT1JN1

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1-3.2 (1/4 load to rated load)
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Parallel operation
    Corresponds To
  • Outlet with Lock
    Corresponds To
  • Trusco Code
    451-5226
  • Mass(g)
    13000
  • Specification Details
    With Frequency Switchover Switch / With Oil Warning Device / With Eco Throttle / Recoil Starter
  • Use
    When using computers and high accuracy electric equipment outdoors.
  • Features
    Features an eco-throttle enabling outstanding fuel efficiency and low noise within the practical range. Equipped with a sine inverter.
  • Amount Of Content
    1 unit
Part Number
EU9IT1JN1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 54,180.78

฿ 46,860.96

SOUNDPROOF INVERTER GEN 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a lightweight body that can be carried even by female.

Usage

●It corresponds to precision equipment such as personal computers.
●For secure lifeline as emergency power supply.

Specification

●Rated AC Output 50/60Hz:100V-0.9kVA
●Rated DC Output:12V-8A
●Noise Level(dB):78 to 86
●Total Length x Total Width x Total Height(mm):451 x 242 x 379
●Parallel Operation:○
●Outlet with Lock:○
●With frequency selector switch
●With oil warning device
●With eco-throttle 
●Recoil starter

Warning

●Noise level is measured values at LwA(ISO international standards).