Sound Insulating Diesel Engine Generator, Compliant with Tertiary Emission Regulations, Rated AC Output 5.0/6 kVA–15.0/18.0 kVA

Brand :
DENYO

Caution

    Product Description

    [Features]
    · Equipped with a 2-pole high-performance generator that can supply high-quality electricity.
    · Lightweight and compact.
    · This generator has a low-noise design, is equipped with a clean engine and uses a blow-by gas recirculation type engine, making it gentle on both people and the environment.
    [Applications]
    · For construction, building and civil engineering work.

    Features

    ●Since it is equipped with a 2-pole high-performance power generator, it supplies high-quality electricity.
    ●Realizing low noise, installing a clean engine, adopting a blowby gas recirculation type engine, it is a person and environment friendly power generator.

    Usage

    ●For construction, building, civil engineering work.

    Specification

    ●Frequency(Hz):50/60
    ●Fuel: Diesel 
    ●Equipped with overspeed protection device
    ●Frequency: 50/60Hz dual purpose
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sound Insulating Diesel Engine Generator, Compliant with Tertiary Emission Regulations, Rated AC Output 5.0/6 kVA–15.0/18.0 kVA | DENYO | MISUMI Thailand