(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Normal Pressure Nailing Machine

Normal Pressure Nailing Machine

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CN-450SFP

  • Product Type
    Nail Gun (for nails)
  • Specifications
    air
  • Height(mm)
    284
  • Width(mm)
    312
  • Overall Length(mm)
    108
  • Compatible Nail Head Diameter(mm)
    4.6~5.0
  • Compatible Nail Body Diameter(mm)
    1.59~2.1
  • Compatible Nail Length(mm)
    25–50
  • Mass(g)
    1600
  • JAN Code
    4902870103545
  • Trusco Code
    444-6178
  • Number of Pins Loaded(piece)
    200・400
  • Application
    For substrate, interior and floor nailing.
  • Operating Air Pressure
    0.39~0.78MPa
  • Accessory
    Safety glasses, jet oiler (with oil), Allen wrench 4 mm
  • Features
    It is a nailing machine for both wire coupling and plastics coupling. The driving power has been increased by about 10% as compared with conventional models. It has a low-noise design that suppresses exhaust noise.
  • Amount Of Content
    1 unit
Part Number
CN-450SFP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,000.00

฿ 30,637.20

AIR NIPPERS(NAILER) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Nail Gun (for nails)
  • Specifications
    air
  • Height(mm)
    284
  • Width(mm)
    312
  • Overall Length(mm)
    108
  • Compatible Nail Head Diameter(mm)
    4.6~5.0
  • Compatible Nail Body Diameter(mm)
    1.59~2.1
  • Compatible Nail Length(mm)
    25–50
  • Mass(g)
    1600
  • JAN Code
    4902870103545
  • Trusco Code
    444-6178
  • Number of Pins Loaded(piece)
    200・400
  • Application
    For substrate, interior and floor nailing.
  • Operating Air Pressure
    0.39~0.78MPa
  • Accessory
    Safety glasses, jet oiler (with oil), Allen wrench 4 mm
  • Features
    It is a nailing machine for both wire coupling and plastics coupling. The driving power has been increased by about 10% as compared with conventional models. It has a low-noise design that suppresses exhaust noise.
  • Amount Of Content
    1 unit

Product Description

It is a nailing machine for both wire coupling and plastics coupling. The driving power has been increased by about 10% as compared with conventional models. The quiet design mutes ventilation noise. For substrate, interior and floor nailing.

Specifications of CN-450SFP

  • Product Type
    Nail Gun (for nails)
  • Specifications
    air
  • Height(mm)
    284
  • Width(mm)
    312
  • Overall Length(mm)
    108
  • Compatible Nail Head Diameter(mm)
    4.6~5.0
  • Compatible Nail Body Diameter(mm)
    1.59~2.1
  • Compatible Nail Length(mm)
    25–50
  • Mass(g)
    1600
  • JAN Code
    4902870103545
  • Trusco Code
    444-6178
  • Number of Pins Loaded(piece)
    200・400
  • Application
    For substrate, interior and floor nailing.
  • Operating Air Pressure
    0.39~0.78MPa
  • Accessory
    Safety glasses, jet oiler (with oil), Allen wrench 4 mm
  • Features
    It is a nailing machine for both wire coupling and plastics coupling. The driving power has been increased by about 10% as compared with conventional models. It has a low-noise design that suppresses exhaust noise.
  • Amount Of Content
    1 unit
Part Number
CN-450SFP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,000.00

฿ 30,637.20

AIR NIPPERS(NAILER) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1