(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Switchable Saw (for General Purpose)_Replacement Blade

Blade Switchable Saw (for General Purpose)_Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TS-265K

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    200 to 299
  • Detailed blade length(mm)
    250
  • Detailed overall length(mm)
    285
  • JAN Code
    4989999261592
  • Trusco Code
    445-3964
  • Mass(g)
    90
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TS-265K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 220.75

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    200 to 299
  • Detailed blade length(mm)
    250
  • Detailed overall length(mm)
    285
  • JAN Code
    4989999261592
  • Trusco Code
    445-3964
  • Mass(g)
    90
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.

Product Description

[Features]
· Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
[Applications]
· For crosscutting general timber, laminated wood, fancy plywood, control panel, bamboo and hardwood.

Specifications of TS-265K

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    200 to 299
  • Detailed blade length(mm)
    250
  • Detailed overall length(mm)
    285
  • JAN Code
    4989999261592
  • Trusco Code
    445-3964
  • Mass(g)
    90
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TS-265K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 220.75

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1