- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Blade Switchable Saw (for General Purpose)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TS-265
-
- Product Type
- Other Saws
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 500 to 599
-
- Detailed blade length(mm)
- 250
-
- Detailed overall length(mm)
- 535
-
- Detailed materials, patterns
- ABS Resin / Elastomer Resin (TPR)
-
- JAN Code
- 4989999261585
-
- Trusco Code
- 445-3956
-
- Mass(g)
- 255
-
- Features
- Replaceable blade type saw for cutting general wooden materials of which blade can be replaced with one-touch action. An elastomer resin grip is used. Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- For crosscutting general timber, laminated wood, fancy plywood, control panel, bamboo and hardwood.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 653.00
|
SAW SERIES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other Saws
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 500 to 599
-
- Detailed blade length(mm)
- 250
-
- Detailed overall length(mm)
- 535
-
- Detailed materials, patterns
- ABS Resin / Elastomer Resin (TPR)
-
- JAN Code
- 4989999261585
-
- Trusco Code
- 445-3956
-
- Mass(g)
- 255
-
- Features
- Replaceable blade type saw for cutting general wooden materials of which blade can be replaced with one-touch action. An elastomer resin grip is used. Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- For crosscutting general timber, laminated wood, fancy plywood, control panel, bamboo and hardwood.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Product Description
The saw has an easily replaceable blade and is used for general wood cutting. Elastomer plastic grip has been adopted. Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it. For crosscutting general timber, laminated wood, fancy plywood, control panel, bamboo and hardwood.
Specifications of TS-265
-
- Product Type
- Other Saws
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 500 to 599
-
- Detailed blade length(mm)
- 250
-
- Detailed overall length(mm)
- 535
-
- Detailed materials, patterns
- ABS Resin / Elastomer Resin (TPR)
-
- JAN Code
- 4989999261585
-
- Trusco Code
- 445-3956
-
- Mass(g)
- 255
-
- Features
- Replaceable blade type saw for cutting general wooden materials of which blade can be replaced with one-touch action. An elastomer resin grip is used. Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- For crosscutting general timber, laminated wood, fancy plywood, control panel, bamboo and hardwood.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 653.00
|
SAW SERIES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?