- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Blade Switchable Saw (for Siding Board)
Specifications of TS-240
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 400 to 499
-
- Detailed blade length(mm)
- 240
-
- Detailed overall length(mm)
- 400
-
- JAN Code
- 4989999261561
-
- Trusco Code
- 445-3930
-
- Mass(g)
- 105
-
- Features
- Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- Siding board (soft ceramics), PVC pipe, various plastic pipes, etc.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 482.00
|
SAW SERIES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 400 to 499
-
- Detailed blade length(mm)
- 240
-
- Detailed overall length(mm)
- 400
-
- JAN Code
- 4989999261561
-
- Trusco Code
- 445-3930
-
- Mass(g)
- 105
-
- Features
- Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- Siding board (soft ceramics), PVC pipe, various plastic pipes, etc.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Product Description
Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it. Siding boards (for soft ceramics), PVC pipes, various plastic pipes, etc.
Specifications of TS-240
-
- Product Type
- Single blade saw
-
- Product Specifications
- Replacement Blade Type
-
- Material, blade
- Carbon Steel
-
- Material, handle
- ABS Resin
-
- Blade Length(mm)
- 230 to 259
-
- Overall Length(mm)
- 400 to 499
-
- Detailed blade length(mm)
- 240
-
- Detailed overall length(mm)
- 400
-
- JAN Code
- 4989999261561
-
- Trusco Code
- 445-3930
-
- Mass(g)
- 105
-
- Features
- Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
-
- Application
- Siding board (soft ceramics), PVC pipe, various plastic pipes, etc.
-
- Blade material
- Carbon steel for cutting tools
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 482.00
|
SAW SERIES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?