(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Switchable Saw (for Pipe)_Replacement Blade

Blade Switchable Saw (for Pipe)_Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TP-240K

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    200 to 299
  • Detailed blade length(mm)
    240
  • Detailed overall length(mm)
    258
  • JAN Code
    4989999261554
  • Trusco Code
    445-3921
  • Mass(g)
    35
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TP-240K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 151.79

SAW SERIES 1 Piece(s) Same day 1 pc.

Basic Specifications

Product Description

[Features]
· Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
[Applications]
· Polyvinyl chloride pipes, polyethylene pipes, plastic pipes, lead pipes, siding boards (for soft ceramic), etc.

Specifications of TP-240K

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    200 to 299
  • Detailed blade length(mm)
    240
  • Detailed overall length(mm)
    258
  • JAN Code
    4989999261554
  • Trusco Code
    445-3921
  • Mass(g)
    35
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TP-240K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 151.79

SAW SERIES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1