(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Switchable Saw (for Woodworking)

Blade Switchable Saw (for Woodworking)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TM-240

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    400 to 499
  • Detailed blade length(mm)
    240
  • Detailed overall length(mm)
    400
  • JAN Code
    4989999261523
  • Trusco Code
    445-3891
  • Mass(g)
    105
  • Features
    Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
  • Application
    Interior work that uses general timber, laminated wood, plywood, planks, etc.
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TM-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 482.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    400 to 499
  • Detailed blade length(mm)
    240
  • Detailed overall length(mm)
    400
  • JAN Code
    4989999261523
  • Trusco Code
    445-3891
  • Mass(g)
    105
  • Features
    Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
  • Application
    Interior work that uses general timber, laminated wood, plywood, planks, etc.
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.

Product Description

Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it. Interior work that uses general timber, laminated wood, plywood, squared timber, etc.

Specifications of TM-240

  • Product Type
    Other Saws
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    ABS Resin
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    400 to 499
  • Detailed blade length(mm)
    240
  • Detailed overall length(mm)
    400
  • JAN Code
    4989999261523
  • Trusco Code
    445-3891
  • Mass(g)
    105
  • Features
    Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
  • Application
    Interior work that uses general timber, laminated wood, plywood, planks, etc.
  • Blade material
    Carbon steel for cutting tools
  • Quantity
    1 pc.
Part Number
TM-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 482.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1